Redefining power delivery networks with fixed‑ratio converters
This white paper discusses the fixed ratio, DC DC converter and why designers should consider it an essential part of the power delivery architecture
NBMs are fixed ratio (non-regulating) non-isolated, bidirectional DC-DC converters. These patented high-performance power modules provide a complete DC-DC solution and do not require an external input filter or bulk capacitors. In addition, the NBM2317 features built-in hot-swap capability and inrush current limiting. Fast transient response is supported by the NBM’s low output impedance. The NBM family of converters are available in through-hole Converter housed in Package (ChiP™) and Surface Mount (SM-ChiP™) board-mount packages. All manufacturing is performed in the Vicor state-of-the-art ChiP™ fab located in Andover, Massachusetts.
Filter Products
| Part Number | Datasheet | Input (V) | Output (V) | Output Current (A) | K Factor | Control Interface | Max Capacitance (μF) | Mounting | Temperature | Dimensions mm | Dimensions in. | Package | Add to cart / view details | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Part Number: | Input (V): 40.0 - 60.0 |
Output (V): 10.0 - 15.0 |
Output Current (A): 65.0 |
K Factor: 1/4 |
Control Interface: Analog |
Max Capacitance (μF): 3000 |
Mounting: Surface Mount |
Temperature: -40 to +125°C |
Dimensions mm: 22.80 x 17.30 x 5.20mm |
Dimensions in.: 0.90 x 0.68 x 0.20in |
Package: 2317 SM-ChiP |
View Details | ||
| Part Number: | Input (V): 40.0 - 60.0 |
Output (V): 10.0 - 15.0 |
Output Current (A): 80.0 |
K Factor: 1/4 |
Control Interface: Analog |
Max Capacitance (μF): 3000 |
Mounting: Surface Mount |
Temperature: -40 to +125°C |
Dimensions mm: 22.80 x 17.30 x 5.20mm |
Dimensions in.: 0.90 x 0.68 x 0.20in |
Package: 2317 SM-ChiP |
View Details | ||
| Part Number: | Input (V): 40.0 - 60.0 |
Output (V): 10.0 - 15.0 |
Output Current (A): 80.0 |
K Factor: 1/4 |
Control Interface: Analog |
Max Capacitance (μF): 3000 |
Mounting: Surface Mount |
Temperature: -40 to +125°C |
Dimensions mm: 22.80 x 17.30 x 5.20mm |
Dimensions in.: 0.90 x 0.68 x 0.20in |
Package: 2317 SM-ChiP |
View Details | ||
| Part Number: | Input (V): 36.0 - 46.0 |
Output (V): 12.0 - 15.3 |
Output Current (A): 160.0 |
K Factor: 1/3 |
Control Interface: Analog |
Max Capacitance (μF): 3000 |
Mounting: Through Hole |
Temperature: -40 to +125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.40 x 0.99 x 0.28in |
Package: 6123 ChiP |
View Details | ||
| Part Number: | Input (V): 36.0 - 46.0 |
Output (V): 12.0 - 15.3 |
Output Current (A): 160.0 |
K Factor: 1/3 |
Control Interface: Analog |
Max Capacitance (μF): 3000 |
Mounting: Through Hole |
Temperature: -55 to +125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.40 x 0.99 x 0.28in |
Package: 6123 ChiP |
View Details | ||
| Part Number: | Input (V): 36.0 - 60.0 |
Output (V): 7.2 - 12.0 |
Output Current (A): 170.0 |
K Factor: 1/5 |
Control Interface: Analog |
Max Capacitance (μF): 3000 |
Mounting: Through Hole |
Temperature: -40 to +125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.40 x 0.99 x 0.28in |
Package: 6123 ChiP |
View Details | ||
High efficiency >98%
High power density of up to 3,600W/in3
Parallel operation for multi‑kW arrays
Bidirectional capability
Redefining power delivery networks with fixed‑ratio converters
This white paper discusses the fixed ratio, DC DC converter and why designers should consider it an essential part of the power delivery architecture
Attributes of high‑performance power module packaging
Power module packaging, has been a unique differentiator for Vicor since its inception
Innovating power delivery networks
Vicor is innovating with power delivery networks. Improving end-system performance requires innovative power technologies
Advanced power module packaging optimizes available power, reliability and safety in autonomous electric shuttles
Vicor high-efficiency power modules ensure minimal heat dissipation, reducing the need for complex cooling solutions and maximizing power