Skip to main content
Back to NBM

NBM2317S60D1580T0R | NBM™ Non-isolated Bus Converter Module | Vicor

NBM2317S60D1580T0R in the product family

NBM™ Non-isolated Bus Converter Module

2317 SM-ChiP package
0.899 x 0.683 x 0.204in / 22.83 x 17.34 x 5.182mm
NBM2317S60D1580T0R in the product family

NBM™ Non-isolated Bus Converter Module

Input Voltage 54V
Output Voltage 13.5V
Output Current 80A
2317 SM-ChiP package
0.899 x 0.683 x 0.204in / 22.83 x 17.34 x 5.182mm
Data Sheet
Error Message here
Order an evaluation board
NBM2317E60D1580T0R

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
NBM2317S60D1580T0R
Lead time
28 Week(s)
Minimum order quantity
1
Quantity MSRP
1+ $89.54
10+ $71.13
25+ $64.90
50+ $60.55
100+ $56.50
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Product Features

Product features

  • Bi-directional, start from either side
  • Integrated solution uses less space than discrete designs
  • High power density
  • Built-in hot-swap and in-rush current limiting
  • Fixed ratio and non-isolated
  • Fast transient response

Accordion Section

Promo Component

Get more documents, videos and case studies in the resource library for engineers