NBM6123T46C15A6M0R | NBM™ Non-isolated Bus Converter Module | Vicor
NBM6123T46C15A6M0R
in the product family
NBM™ Non-isolated Bus Converter Module
NBM6123T46C15A6M0R
in the product family
NBM™ Non-isolated Bus Converter Module
Input Voltage
42V
Output Voltage
14V
Output Current
160A
6123 ChiP package
0.99 x 2.402 x 0.286in / 25.14 x 61.0 x 7.26mm
0.99 x 2.402 x 0.286in / 25.14 x 61.0 x 7.26mm
Option Graph Section
Options
Part Number
NBM6123T46C15A6M0R
Lead time
28 Week(s)
Minimum order quantity
25
Quantity | MSRP |
---|---|
25+ | $1,901.68 |
50+ | $1,774.33 |
100+ | $1,655.51 |
Distributor stock
Product Features
Product features
- Based on Vicor's Sine Amplitude Converter Topology
- High power density
- Fixed ratio - unregulated
- Fixed frequency
- Bi-directional
- ZVS and ZCS - Negligible switching losses
- Cycle-by-cycle transient response - Negligible intermediary energy storage
- Thermally (not power) limited - Higher efficiency and higher power
Accordion Section
- Data Sheets
Data Sheet - White Papers
Redefining Power Delivery Architectures with Fixed‑Ratio Converters
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
Description Top-side Heat Sink, 11mm Tall, Longitudinal Fins w/grounding tabs and thermal interface installed | RoHS Yes | Drawings | Part Number 40704 | View details |
Push Pins: Top Sided Heat Sink Application
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description 0.045"–0.056" PCB (white) | RoHS Yes | Drawings | Part Number 32434 | View details |
Description 0.057"–0.091" PCB (black) | RoHS Yes | Drawings | Part Number 32435 | View details |
Description 0.092"–0.119" PCB (blue) | RoHS Yes | Drawings | Part Number 32436 | View details |
Description 0.120"–0.142" PCB (gray) | RoHS Yes | Drawings | Part Number 32437 | View details |
Push Pins: Dual Sided Heat Sink Application
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description 0.045"–0.073" PCB (blue) | RoHS Yes | Drawings | Part Number 32436 | View details |
Description 0.074"–0.096" PCB (gray) | RoHS Yes | Drawings | Part Number 32437 | View details |