PFM4914VB6M48D0CA0 | PFM™ Isolated AC-DC Converter with PFC | Vicor
PFM4914VB6M48D0CA0
in the product family
PFM™ Isolated AC-DC Converter with PFC
PFM4914VB6M48D0CA0
in the product family
PFM™ Isolated AC-DC Converter with PFC
Input Voltages
85V - 264V
Output Voltage
48V
Output Power
400W
4914 VIA package
4.91 x 1.4 x 0.37in / 124.77 x 35.54 x 9.3mm
4.91 x 1.4 x 0.37in / 124.77 x 35.54 x 9.3mm
Option Graph Section
Options
Part Number
PFM4914VB6M48D0CA0
Lead time
28 Week(s)
Minimum order quantity
1
Quantity | MSRP |
---|---|
1+ | $884.82 |
10+ | $702.84 |
25+ | $641.30 |
50+ | $598.36 |
100+ | $558.29 |
Product Features
Product features
- Small size, low profile
- Ruggedized Autoranger
- Double sided thermal housing
- Easy-to-use solution requires only a few external components (rectifier, fuse, MOV, hold-up caps)
- Integrated filtering, transient protection, inrush protection
- Active Power Factor Correction (PFC) exceeding .95 at most line/load conditions (filter dependent)
- 400 W available over entire input voltage range
- Chassis mount or PCB mount packaging options
- Small and simple “wall-plug-to-POL design with Vicor POL buck, and buck-boost regulator products
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
Description Heat Sinks for VIA 4914 Longitudinal Fins 14.60 mm tall | RoHS Yes | Drawings | Part Number 43806-10 | View details |
Description Heat Sinks for VIA 4914 Longitudinal Fins 22.86 mm tall | RoHS Yes | Drawings | Part Number 43807-10 | |
Description Heat Sinks for VIA 4914 Transversel Fins 22.86 mm tal | RoHS Yes | Drawings | Part Number 43808-10 | View details |
Description Heat Sinks for VIA 4914 Transverse Fins 14.60 mm tall | RoHS Yes | Drawings | Part Number 43809-10 |