Skip to main content

PFM™ AC-DC converter

Single-phase AC-DC converter component

The PFM is the lowest-profile AC-DC solution in the market. The Vicor VIA package enables designers to efficiently package power into their system's thermal-management solution. Unlike the competition, which offers solutions with twice the width and 3x the height, these slim-line converters can do the same job in less space.

Vicor PFM™ Module Product Image

Filter Products

0 Products
Viewing
25
25 50 100
of   ###
of  
Image Part Number Datasheet Input (V) Vout (V) Power (W) Mounting Package Control Interface Temperature Dimensions in. Dimensions mm Add to cart / view details
Part Number: Input (V):
85.0 - 264.0
Vout (V):
24.0
Power (W):
400.0
Mounting:
Chassis Mount
Package:
4414 VIA
Control Interface:
Always On
Temperature:
-20 to 100°C
Dimensions in.:
4.35 x 1.40 x 0.37in
Dimensions mm:
110.55 x 35.54 x 9.40mm
View Details
Part Number: Input (V):
85.0 - 264.0
Vout (V):
48.0
Power (W):
400.0
Mounting:
Chassis Mount
Package:
4414 VIA
Control Interface:
Always On
Temperature:
-20 to 100°C
Dimensions in.:
4.35 x 1.40 x 0.37in
Dimensions mm:
110.55 x 35.54 x 9.40mm
View Details
Part Number: Input (V):
85.0 - 264.0
Vout (V):
24.0
Power (W):
400.0
Mounting:
Chassis Mount
Package:
4914 VIA
Control Interface:
Always On
Temperature:
-20 to 100°C
Dimensions in.:
4.91 x 1.40 x 0.37in
Dimensions mm:
124.75 x 35.54 x 9.40mm
View Details
Part Number: Input (V):
85.0 - 264.0
Vout (V):
48.0
Power (W):
400.0
Mounting:
Chassis Mount
Package:
4914 VIA
Control Interface:
Always On
Temperature:
-20 to 100°C
Dimensions in.:
4.91 x 1.40 x 0.37in
Dimensions mm:
124.75 x 35.54 x 9.40mm
View Details

Power System Designer

Quick product searchWatch demo video

Input specifications

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

Output specifications

Output
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Vicor Power System Designer

Features and benefits

Features and benefits

Small size, low profile

Small size, low profile

Simplifies thermal design

Simplifies thermal design

Integrated filtering, transient protection, inrush protection

Integrated filtering, transient protection, inrush protection

High efficiency

High efficiency of up to 92%

Resources

  • Outline drawing for PFM Lugnut
    PDF
  • Outline drawing for PFM Pin
    PDF
  • 4914 VIA Chassis Mount
    IGS STEP
  • 4914 VIA Through-Hole Short Pin without Comm Outline Drawing
    IGS STEP
  • 4914 VIA Through-Hole Long Pin without Comm Outline Drawing
    IGS STEP
  • 4414 VIA Chassis Mount
    IGS STEP
  • 4414 VIA Through-Hole Short Pin without Comm Outline Drawing
    IGS STEP
  • 4414 VIA Through-Hole Long Pin without Comm Outline Drawing
    IGS STEP

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Related Products

AIM

AC input filter and rectifier for PFMs in a VIA package

PRM

Pre- and post-transformation regulators

DCM

High power converters for all standard industry input voltages