PRM2313S60E54H0T00 | PRM® Regulator | Vicor
PRM2313S60E54H0T00
in the product family
PRM® Regulator
PRM2313S60E54H0T00
in the product family
PRM® Regulator
Input Voltage
54V
Output Voltage
48.2V
Output Power
800W
2313 SM-ChiP package
0.899 x 0.544 x 0.292in / 22.83 x 13.82 x 7.417mm
0.899 x 0.544 x 0.292in / 22.83 x 13.82 x 7.417mm
Option Graph Section
Options
Part Number
PRM2313S60E54H0T00
Lead time
40 weeks
Minimum order quantity
1
| Quantity | MSRP |
|---|---|
| 1+ | $138.52 |
| 10+ | $110.05 |
| 25+ | $100.43 |
| 100+ | $94.19 |
Product Features
Product features
- 48.0V input (38.0 - 60.0V), non-isolated ZVS buck-boost regulator
- 30.0 - 54.0V adjustable output range
- Single-ended remote sense
- 800W output power
- 97.7% typical efficiency at full load
- PRM2313 SM-ChiP package
Accordion Section
Promo Component
Get more documents, videos and case studies in the resource library for engineers