VTM2308S60Z0825T00 | VTM™ Current Multiplier | Vicor
VTM2308S60Z0825T00
in the product family
VTM™ Current Multiplier
VTM2308S60Z0825T00
in the product family
VTM™ Current Multiplier
Input Voltage
40V
Output Voltage
5V
Output Power
188W
2308 SM-ChiP package
0.899 x 0.335 x 0.193in / 22.83 x 8.52 x 4.9mm
0.899 x 0.335 x 0.193in / 22.83 x 8.52 x 4.9mm
Option Graph Section
Options
Part Number
VTM2308S60Z0825T00
Lead time
40 weeks
Minimum order quantity
25
| Quantity | MSRP |
|---|---|
| 25+ | $85.43 |
| 100+ | $80.13 |
Product Features
Product features
- Vicor VTM2308 SM-ChiP™ Package Enables Low-Impedance Interconnect to System Board
- Provides Enable / Disable Control, Internal Temperature Monitoring
- ZVS / ZCS Resonant Sine Amplitude Converter Topology
- Can Be Used in Parallel for High-Current Applications
Accordion Section
- Data Sheets
Data Sheet - White Papers
Redefining Power Delivery Architectures with Fixed‑Ratio Converters
-
Product Outline Drawing
PDF
Promo Component
Get more documents, videos and case studies in the resource library for engineers