Skip to main content

Get the free eBook: Accelerate your move to a high performance 48V power delivery network.  GET YOUR COPY NOW

Powering innovation
Wireless charging delivers next generation productivity for robotics and UAVs The solution

The challenge

The challenge

Robotic and unmanned vehicle (UV) fleets are reshaping the future of automation and production. To further enhance productivity and minimize downtime, the charging process needs to be streamlined. Human maintenance of the fleet, especially facilitating manual recharging, is among the top costs and inefficiencies today. Wireless charging is being introduced to eliminate these inefficient processes.

Technical challenges

Technical challenges

wireless transmitter

Broad wireless transmitter compatibility

low weight

Finding small and light weight components

wide input

Maintaining high efficiency over wide output range

The results

The results

For mobile robots and UVs to work efficiently, flexibly and without interruption, they need to achieve true autonomy. Normal operations must be sustained without any human intervention. WiBotic enables robots and UVs to be rechargeable through wireless charging stations. Wireless charging eliminates manual intervention and optimizes uptime and productivity for drones, robots and UV fleets.

Advantages of a Vicor solution

Vicor advantages

Modular and scalable

Modular and scalable

Lightweight

Lightweight

High efficiency

High efficiency across light to full load

Autonomous wireless charging of robot and drone fleets will reshape the future of automation and production

Autonomous wireless charging of robot and drone fleets will reshape the future of automation and production

The solution

The Vicor 48V PRM buck-boost regulator is integrated into the RF transmitter onboard the WiBotic TR-110 wireless charging station, which feeds power wirelessly to the robot/UV onboard RF receiver. The PRM accepts 48V from an AC-DC power supply and the output voltage is dynamically controlled and trimmed from approximately 20 – 55V as needed.

The Vicor PRM enables consistent, high-efficiency conversion across the full-range of impedances, flexibly supporting “full charge” and “trickle-charge” modes with no significant drop-off at lower power levels – a critical performance benchmark that competing power components failed to achieve.

Learn more about the modular approach power.

The power delivery network

WiBotic solution
PRM family page

PRM™ regulator


Non-isolated regulated


Input: 48V (36 – 75V)


Output: 48V (5 – 55V)


Power: Up to 600W


Peak efficiency: 98%


As small as 22.8 x 13.8 x 7.41mm