UAV Market Trends and Power System Seminar 2025 Taipei, Taiwan
Power modules enable top performance and innovation for today’s advanced UAVs
The addition of new sensors like LIDAR (light detection and ranging), together with sophisticated onboard AI processors, has allowed autonomous robots to interact more safely with humans. This manufacturer of security robots needed to integrate the new technologies into an upgraded robot platform that could support the higher processor loads while traveling further after a recharge. This required a larger battery and a smaller and scalable power supply to free up space for it. The key goals were:
The new design employed DCM DC-DC converters for each power rail. These small, highly efficient converters reduced the footprint and weight by 70% compared to the previous brick-based design. It also improved the system efficiency by 30%, reducing power losses and therefore increasing battery range. The DCM’s wide input voltage range allows compatibility with future battery technologies.
Low loss conversion to maximize performance from battery
Free up space by minimizing power supply size
Modular solution to allow future scaling-up of power
Separate DCM DC-DC converters provided each of the four output rails. The converters isolated and regulated the fluctuating battery input voltage. Simple paralleling allows further DCMs to be added in future to meet a higher output power requirement on any rail. To analyze this power chain go to the Vicor Whiteboard online tool.
Isolated regulated
Input: 9 – 420V
Output: 3.3, 5, 12, 13.8, 15, 24, 28, 36, 48V
Power: Up to 1300W
Efficiency: Up to 96%
As small as 24.8 x 22.8 x 7.21mm
UAV Market Trends and Power System Seminar 2025 Taipei, Taiwan
Power modules enable top performance and innovation for today’s advanced UAVs
High-density, high-power modules enable lighter, safer, lower cost tether cables to extend missions
This class of unmanned vehicle is powered and controlled via a tether from a ground-based power source assisting in extended missions
High-efficiency, high-density modules free up space for advanced communications and extend range
High-efficiency class of UAV depend on solar power to meet its long flight time requirements
DCM DC-DC converters double the internal bus power and help keep the aircraft as light as possible
High-altitude long-endurance (HALE) UAVs are essentially flying satellites, designed to operate at extremely high altitudes for extended periods