Skip to main content
High density power conversion

Compact, reliable power delivery for electro-optical and infrared sensors

Icon image of a ruler used to represent high density

High density

Icon image of a feather used to represent lightweight

Lightweight

Image of a mountain icon being used to represent rugged and reliable

Rugged and reliable

闪电图标,代表电力

Kilowatts of power

Supporting increasing capabilities in defense systems

Maximizing power while minimizing size and weight

The innovative architectures of Vicor power modules equip power designers with the highest density power solutions to meet SWaP-C challenges.

Performing in harsh environments

Low EMI and optimal thermal performance in space-constrained, high-demand applications allows for more complex missions with longer time.

Accelerating the design of advanced power delivery

The modular approach to power allows for quick prototyping and implementation of tested solutions that meet all necessary military standards (MIL-STDs).

Supporting the entire power delivery network

High performance power modules and VITA and SOSA aligned power supplies convert AC or high voltage to a MIL-STD bus and convert the bus voltage to the requirements of downstream loads.

Image of Vicor defense products including 3U VITA 62, 6U VITA 62, DCM5614, DCM3414, DCM4623 and ZVS Buck Regulator

Resources