Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
Vicor non-isolated, regulated DC-DC converter modules operate from a 40 – 60V input, generate a regulated 12V output, and are adjustable from 10V to 12.5V. They support up to 2000W and can be paralleled to attain higher power levels. They are complete converter solutions requiring minimal external components, yielding even higher power density for the complete power delivery network. The DCM has established a new benchmark for power density with a low-height, surface mount Converter housed in Package (SM ChiP), resulting in a 6x reduction in size over a conventional converter. With Vicor proprietary high frequency switching technology, these modules deliver high efficiency over all line and load conditions. They can be used to establish a 12V bus or used with legacy, downstream point-of-load (PoL) converters, and are ideally suited for bridging 48V and legacy 12V power buses in industrial, aerospace and defense, and high performance computing applications.
Vicor also manufactures DCM isolated, regulated DC-DC converters.
Filter Products
| Part Number | Datasheet | Input (V) | Output (V) | Power (W) | Optimized for | Mounting | Temperature | Dimensions mm | Dimensions in. | Package | Status | Add to cart / view details | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Part Number: | Input (V): 54.0 (40.0 - 60.0) |
Output (V): 12.2 (10.0 - 12.5) |
Power (W): 2000.0 |
Optimized for: Array |
Mounting: Surface Mount |
Temperature: -40 to 125°C |
Dimensions mm: 36.70 x 35.40 x 5.20mm |
Dimensions in.: 1.444 x 1.394 x 0.204in |
Package: 3735 SM-Chip |
Status: PRODUCTION |
View Details | ||
| Part Number: | Input (V): 54.0 (40.0 - 60.0) |
Output (V): 12.2 (10.0 - 12.5) |
Power (W): 1000.0 |
Optimized for: Array |
Mounting: Surface Mount |
Temperature: -40 to 125°C |
Dimensions mm: 36.70 x 17.30 x 5.20mm |
Dimensions in.: 1.444 x 0.681 x 0.204in |
Package: 3717 SM-ChiP |
Status: Production |
View Details | ||
| Part Number: | Input (V): 54.0 (40.0 - 60.0) |
Output (V): 12.2 (10.0 - 12.5) |
Power (W): 750.0 |
Optimized for: Array |
Mounting: Surface Mount |
Temperature: -40 to 125°C |
Dimensions mm: 36.70 x 17.30 x 5.20mm |
Dimensions in.: 1.444 x 0.681 x 0.204in |
Package: 3717 SM-ChiP |
Status: Production |
View Details | ||
Up to 2000W
Up to 96% peak efficiency
High power density
PMBus® compatible telemetry
Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
Innovative 48V AI power architecture delivers both high current density and high current gain
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors
48V Factorized Power Architecture™ slashes thermal losses and outperforms multiphase approach when powering AI
AI hardware faces severe power and cooling limits. Engineers debate 48V vs. 6V intermediate buses alongside new vertical power delivery (VPD) structures
Betterfrost: Putting on the heat
Betterfrost uses a 48V module for pulsed, conductive glass heating, clearing ice in under 80 seconds while cutting start-up defrost energy by 95%
12V, 24V or 48V direct to point-of-load regulators
Factorized power solutions
High power converters for all standard industry input voltages