World's largest telescope is helping unlock the origins of the Universe
Colossal telescopes employ sophisticated adaptive optics powered by high density modules to enable world-changing discoveries
The
One, two or three outputs
MIL‑STD-461C/D/E
MIL‑STD‑704A‑F, 1275A/B/D and DO‑160E compliance for transients
World's largest telescope is helping unlock the origins of the Universe
Colossal telescopes employ sophisticated adaptive optics powered by high density modules to enable world-changing discoveries
Supporting more functionality, increased payload and longer run time
Learn how Vicor delivers high power with efficiency and reduced weight that allows for greater payload options to support mission success
Reducing I2R losses to enable extended missions
Learn how Vicor delivers high power with efficiency and reduced weight for electronic countermeasures
Providing well-regulated 48V at over 1kW
Learn how Vicor delivers power at 1kW with efficiency and reduced weight
Rugged DC-DC converters supporting traditional design
A highly flexible system of DC input; power building blocks that can be configured for up to 4 outputs
Up to a total of 300W from one, two or three outputs
A highly flexible system of DC input; power building blocks that can be configured for up to 4 outputs