Skip to main content

MIL-COTS MI-AIM™ AC front end

Rugged AC input filter and rectifier for MI-2xxxx/MI-Jxxxx

The MI-AIM AC input module interfaces directly with AC mains to provide line rectification, EMI filtering, transient protection and inrush limiting. These front-end modules accept 115VAC and provide 250W of output power for any of the Vicor Mi-x7x family of full-brick and half-brick sized modules. The MI-AIM meets CE102 conducted emissions requirements of MIL-STD-461D/E, the transient and spike requirements of MIL-STD-704A and the environmental test requirements of MIL-STD-810.

The MI-AIM meets:

  • CE102 conducted emissions requirements of MIL-STD-461D/E
  • The transient and spike requirements of MIL-STD-704A
  • The environmental test requirements of MIL-STD-810
Vicor MIL-COTS MI-AIM™ AC Input Module

Filter Products

0 Products
0 Products
Part Number Data Sheet Compatible MI-Series Grade Temperature Package Type Add to cart / view details
MI-AIM-M1
Part Number: MI-AIM-M1 Data Sheet:
Compatible MI-Series:
MI-27x / MI-J7x
Grade:
M-Grade
Temperature:
-55 to +85 / +100°C
Package Type:
Half Brick
View details
MI-AIM-I1
Part Number: MI-AIM-I1 Data Sheet:
Compatible MI-Series:
MI-27x / MI-J7x
Grade:
I-Grade
Temperature:
-55 to +85 / +100°C
Package Type:
Half Brick
View details

Power System Designer

Quick product searchWatch demo video

Input specifications

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

Output specifications

Output
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Vicor Power System Designer

Features and Benefits

Features and benefits

Compatible with Vicor MIx7x family of modules

Compatible with Vicor MI‑x7x family of modules

Inrush limiting

Inrush limiting

MIL-STD;461D/E CE102 compliance for conducted emissions

MIL‑STD‑461D/E CE102 compliance for conducted emissions

Compliance for input transients

MIL‑STD‑704A compliance for input transients

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Related Products

AIM

AC input filter and rectifier for PFMs in a VIA package

ARM

Autoranging rectifier module for VI-200/VI-J00

FARM

Autoranging rectifier module for Mini, Maxi, Micro