Skip to main content
Back to PRM

PRM48BT480T500A00 | PRM® Regulator | Vicor

PRM48BT480T500A00 in the product family

PRM® Regulator

FULL ChiP package
1.28 x 0.87 x 0.265in / 32.5 x 22.0 x 6.73mm
PRM48BT480T500A00 in the product family

PRM® Regulator

Input Voltage 48V
Output Voltage 48V
Output Power 500W
FULL ChiP package
1.28 x 0.87 x 0.265in / 32.5 x 22.0 x 6.73mm
Data Sheet
Error Message here
Order an evaluation board
PRD48BF480T500A00

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
PRM48BT480T500A00
Lead time
40 weeks
Minimum order quantity
25
Quantity MSRP
25+ $105.76
100+ $99.19
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times. Learn more

Distributor stock

Updated Mar. 31, 2026
10:01 a.m. EDT

Digi-Key:  48 Arrow:  10 Avnet:  0 Mouser:  0

Product Features

Product features

  • ZVS buck-boost regulator
  • High efficiency
  • High density
  • ~1 MHz switching frequency
  • Very low profile
  • Pick & place / SMD compatible
  • Surface-mount or through-hole package
  • Mix and match full and half-chip products
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
Description Transverse Fins 11 mm RoHS Yes Drawings Part Number 34072 View details
Description Transverse Fins 6.3 mm RoHS Yes Drawings Part Number 34073 View details
Description Longitudinal Fins 11 mm RoHS Yes Drawings Part Number 34074 View details
Description Longitudinal Fins 6.3 mm RoHS Yes Drawings Part Number 34075 View details

Push Pins

Description RoHS Drawings Part Number Add to cart table header
Description 0.045"-0.056" PCB 100 Pieces RoHS Yes Drawings Part Number 32434 View details
Description 0.057"-0.091" PCB 100 Pieces RoHS Yes Drawings Part Number 32435 View details
Description 0.092"-0.119" PCB 100 Pieces RoHS Yes Drawings Part Number 32436 View details
Description 0.120"-0.142" PCB 100 Pieces RoHS Yes Drawings Part Number 32437 View details