Power averaging for counter-UAS systems delivers speed and reliability
Power averaging enables compact, lightweight C-UAS systems by pairing current-limiting DC-DC converters with capacitors to deliver peak pulses reliably
Ensuring an aircraft’s survivability by integrating a wide-spectrum radar warning receiver and advanced self-protection jammers requires high power availability. The digital radio frequency, data acquisition and processing, and radar electronics are noise sensitive loads that require a solution with low EMI.
The Vicor VITA 62 power supply provides superior density – 1000W in 6U form factor – and meets line and load regulation, output ripple and noise, and power sequencing to cater to the noise sensitive loads. Thermal seating planes are suitable for the advanced liquid cooling the customer required, and a VPX power supply would make it easier to replace or repair units.
1000W power system with low noise
Support a lower mean time to replace/repair
Optimal thermal management
The 1000W Vicor VITA 62-compliant 6U power supply is based on low-noise Vicor DCM™ DC-DC converter technology, which provides superior density in a low-profile package. Employing high efficiency, two-sided conduction-cooled modules, the Vicor VITA 62 power supply considerably improves the overall thermal management while powering the downstream loads.
Power averaging for counter-UAS systems delivers speed and reliability
Power averaging enables compact, lightweight C-UAS systems by pairing current-limiting DC-DC converters with capacitors to deliver peak pulses reliably
INFAC bolsters EV range by packing more power into the battery pack
INFAC integrates the DC-DC converter into EV battery pack to leverage cooling system and save space. 48V power dense modules help downsize cable and connectors to boost range.
Open-standard VPX is gaining momentum in the US, Europe, and beyond
Since 2010, the Sensor Open Systems Architecture (SOSA) standards have helped the US Military to thrive. Learn how Vicor can offer more in this new space
Achieving seamless interoperability and long-term upgradeability
Understand which specifications to look for and what tradeoffs will be acceptable, to choose products that best fit your design requirements