Power averaging for counter-UAS systems delivers speed and reliability
Power averaging enables compact, lightweight C-UAS systems by pairing current-limiting DC-DC converters with capacitors to deliver peak pulses reliably
Recent battlefield experiences demand the rapid introduction of new protection systems for armored vehicles capable of detecting incoming threats: drones, micro-drone, projectiles and guide countermeasures. Time-to-market as well as a modern, open system architecture were essential to meet the market demands: the customer needed a VITA 62 compliant power supply but also customized outputs as well a quick development time and cost-effective NRE.
Vicor VPX solutions are time- and cost-efficient but also eliminate the need for re-engineering and trouble-shooting complex discrete component designs. In-depth tests verified system robustness in the demanding environment of modern armored vehicles. The supply was configured to provide the specific output required for radar main power supply, while maintaining VITA 62 compliance.
Reduce time to market and lower non-recurring engineering
A customized output voltage for the radar power supply
Rugged, reliable power supply
Vicor rugged, VITA 62 SOSA compliant OpenVPX Power Supplies, based on Vicor DCM™ DC-DC converters provide not only unrivaled power density and reliability but are also easily configurable. This solution can provide up to 800W within the 3U package and employs high efficiency, two-sided conduction-cooled modules. Up to four power supplies can be paralleled to increase output power capability with proprietary wireless current sharing.
Power averaging for counter-UAS systems delivers speed and reliability
Power averaging enables compact, lightweight C-UAS systems by pairing current-limiting DC-DC converters with capacitors to deliver peak pulses reliably
INFAC bolsters EV range by packing more power into the battery pack
INFAC integrates the DC-DC converter into EV battery pack to leverage cooling system and save space. 48V power dense modules help downsize cable and connectors to boost range.
Open-standard VPX is gaining momentum in the US, Europe, and beyond
Since 2010, the Sensor Open Systems Architecture (SOSA) standards have helped the US Military to thrive. Learn how Vicor can offer more in this new space
Achieving seamless interoperability and long-term upgradeability
Understand which specifications to look for and what tradeoffs will be acceptable, to choose products that best fit your design requirements