Power averaging for counter-UAS systems delivers speed and reliability
Power averaging enables compact, lightweight C-UAS systems by pairing current-limiting DC-DC converters with capacitors to deliver peak pulses reliably
Migrating to open architecture standards (CMOSS/SOSA) power systems allows for rapid, field-upgradeable countermeasures against evolving threats. A unique challenge is to power the software defined radio card, memory card, and processor card when necessary, yet not draw power when not in use to hide from radar-guided surface-to-air missiles and electronic surveillance.
Vicor VPX solutions are time- and cost-efficient but also eliminate the need for re-engineering and trouble-shooting complex discrete component designs. The system delivers superior performance in the demanding environment of modern armored vehicles. Not only can it be easily modified to meet new requirements, it is also easily modified to avoid detection when the systems it powers are not in use.
Modified SOSA compliant 3U power supply
Eliminated the heat signature that would endanger the vehicle
Modular approach enabled quick design modifications prototypes
Vicor rugged, VITA 62 SOSA compliant OpenVPX power supplies, based on Vicor DCM™ DC‑DC converters, provide not only unrivaled power density and reliability but are also easily configurable. The system was customized to include a quick disconnect circuit to eliminate the heat signature detectable by other forces when not in use.
Power averaging for counter-UAS systems delivers speed and reliability
Power averaging enables compact, lightweight C-UAS systems by pairing current-limiting DC-DC converters with capacitors to deliver peak pulses reliably
INFAC bolsters EV range by packing more power into the battery pack
INFAC integrates the DC-DC converter into EV battery pack to leverage cooling system and save space. 48V power dense modules help downsize cable and connectors to boost range.
Open-standard VPX is gaining momentum in the US, Europe, and beyond
Since 2010, the Sensor Open Systems Architecture (SOSA) standards have helped the US Military to thrive. Learn how Vicor can offer more in this new space
Achieving seamless interoperability and long-term upgradeability
Understand which specifications to look for and what tradeoffs will be acceptable, to choose products that best fit your design requirements