Accelerate your move to a high performance 48V power delivery network
This eBook provides guidance on designing 48V power delivery networks to enhance the performance, efficiency, and reliability of industrial products
Case study: Surveillance UAVs
Effective surveillance requires uninterrupted sensing and communication to ensure the safety and security of valued property, equipment, and assets. UAVs are used to surveille wide areas that may be hard to reach or when those spaces are not in a fixed location. The best surveillance UAVs stay in the air for as long as possible and are equipped with high-resolution cameras, thermal imaging sensors and communication links. The key goals were:
A surveillance drone must maximize productivity while also being able to carry high-performance cameras and sensors. Vicor high-density power modules support all these power-hungry functions without adding unnecessary size and weight to the UAV, extending flight time allowing for more functionality.
DCM best-in-class power density
High efficiency extends flight time
Keeps backup battery charged
Power dense Vicor DCM™ DC-DC converter modules are ideal for surveillance UAVs. They convert the 48V battery to a manageable voltage that can be matched to the UAV system loads using compact Zero-Voltage Switching (ZVS) Buck and Buck-Boost regulators. The DCM converter modules can also keep the UAV backup battery charged to ensure safety through redundancy.
Non-isolated regulated
Input: 8 – 60V
Output: 10 – 54V
Power: Up to 150W continuous
Peak efficiency: 97%
10.5 x 14.5 x 3.05mm
Accelerate your move to a high performance 48V power delivery network
This eBook provides guidance on designing 48V power delivery networks to enhance the performance, efficiency, and reliability of industrial products
Build better UAVs using modular power
Power Delivery Networks (PDN) based on Vicor high performance power modules enable innovative designs for the next generation of UAV development
UAV Market Trends and Power System Seminar 2025 Taipei, Taiwan
Power modules enable top performance and innovation for today’s advanced UAVs
High-density, high-power modules enable lighter, safer, lower cost tether cables to extend missions
This class of unmanned vehicle is powered and controlled via a tether from a ground-based power source assisting in extended missions