Power averaging for counter-UAS systems delivers speed and reliability
Power averaging enables compact, lightweight C-UAS systems by pairing current-limiting DC-DC converters with capacitors to deliver peak pulses reliably
Vehicle protection and countermeasures require 800W of power in a single 3U slot to use both jamming/spoofing and physical intercept methods to defend against threats to the vehicle. The customer-defined specific hold-up requirements and needed to deploy in a cost-effective manner.
The Vicor SOSA 3U power supply can be quickly modified by the Vicor engineering team to meet different hold-up specifications and power requirements. A Vicor SOSA aligned power supply meets MIL-STD, eliminating the significant timeframe and effort to qualify for the standards. An additional benefit in selecting this power supply is the ability to quickly adapt to future changes and get to market sooner.
Modified to meet customer-specific hold-up requirements SOSA compliant 3U power supply
Modular approach enables quick design modifications and prototyping
Thermal efficiency
The Vicor SOSA-compliant 3U power supply is based on Vicor DCM™ DC-DC converter technology, which provides superior density in a low-profile package. This solution can provide up to 800W within the 3U package and can be customized to meet specific hold-up requirements. It employs high efficiency, two-sided conduction-cooled modules, and up to four power supplies can be paralleled to increase output power capability with proprietary wireless current sharing.
Power averaging for counter-UAS systems delivers speed and reliability
Power averaging enables compact, lightweight C-UAS systems by pairing current-limiting DC-DC converters with capacitors to deliver peak pulses reliably
INFAC bolsters EV range by packing more power into the battery pack
INFAC integrates the DC-DC converter into EV battery pack to leverage cooling system and save space. 48V power dense modules help downsize cable and connectors to boost range.
Open-standard VPX is gaining momentum in the US, Europe, and beyond
Since 2010, the Sensor Open Systems Architecture (SOSA) standards have helped the US Military to thrive. Learn how Vicor can offer more in this new space
Achieving seamless interoperability and long-term upgradeability
Understand which specifications to look for and what tradeoffs will be acceptable, to choose products that best fit your design requirements