Power Corner: Vicor’s Maury Wood on vertical power delivery for AI data centers
Vicor’s 48V Factorized Power ArchitectureTM uses vertical power delivery to cut I2R ...
Vicor senior Field Applications Engineer David Berry explores solutions for delivering thousands of amps to demanding loads. Evaluate traditional constraints like connector pin scaling and cable sizing. Then, learn how to bypass massive DCR losses by distributing 380V–400V lines at lower currents and utilizing high-efficiency (98%), non-regulated fixed-ratio multipliers directly at the card level to drop voltages at the point-of-load.
Power Corner: Vicor’s Maury Wood on vertical power delivery for AI data centers
Vicor’s 48V Factorized Power ArchitectureTM uses vertical power delivery to cut I2R ...
DC-DC power modules help to bridge the 48V to 12V transition
Power delivery networks (PDNs) are making a decisive shift from 12V to 48V architectures
Accelerating the transition to 48V power systems
The six things to consider when transitioning to 48 volt power systems
Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain