Skip to main content

EMI Input Filter Modules

The QPI family of active EMI filters provides conducted common-mode (CM) and differential-mode (DM) attenuation from 150kHz to 30MHz (CISPR22 range). The proprietary active-filtering circuit provides superior attenuation at low frequencies intended to support EN Class B limits, including PICMG 3.0 for ATCA boards. In comparison to passive solutions, the use of active filtering reduces the volume of the common-mode choke, providing a low-profile, surface-mount device. Smaller size saves valuable board real estate and the reduced height enhances airflow in blade applications. The MQPI-18 attenuates conducted common-mode (CM) and differential-mode (DM) noise for 28V input MIL PRMs to comply with MIL-STD-461F EMI requirements for conducted noise measurements. The filter operates within the full input operating range of a 28V MIL PRM and supports 7A loads up to 85°C (TA) without de-rating.

Vicor EMI Input Filter Modules Product Family Image
14 Products
14 Products
Part Number
Data Sheet
Input (V)
Current (A)
Test Freq. (kHz)
CM Attenuation (dB)
HIPot (V)
Package (mm)
Add to cart / view details
QPI-21LZ-01
Part Number: QPI-21LZ-01 Data Sheet:
Input (V):
30 – 80
Current (A):
14
Test Freq. (kHz):
250
CM Attenuation (dB):
45
HIPot (V):
1,500
Package (mm):
Open Frame
View details
QPI-21LZ
Part Number: QPI-21LZ Data Sheet:
Input (V):
30 – 80
Current (A):
14
Test Freq. (kHz):
250
CM Attenuation (dB):
45
HIPot (V):
1,500
Package (mm):
LGA
View details
QPI-12LZ-01
Part Number: QPI-12LZ-01 Data Sheet:
Input (V):
5.0 – 80
Current (A):
7
Test Freq. (kHz):
1,000
CM Attenuation (dB):
40
HIPot (V):
1,500
Package (mm):
Open Frame
View details
QPI-12LZ
Part Number: QPI-12LZ Data Sheet:
Input (V):
5.0 – 80
Current (A):
7
Test Freq. (kHz):
1,000
CM Attenuation (dB):
40
HIPot (V):
1,500
Package (mm):
LGA
View details
QPI-11LZ-01
Part Number: QPI-11LZ-01 Data Sheet:
Input (V):
5.0 – 50
Current (A):
7
Test Freq. (kHz):
1,000
CM Attenuation (dB):
60
HIPot (V):
707
Package (mm):
Open Frame
View details
QPI-11LZ
Part Number: QPI-11LZ Data Sheet:
Input (V):
5.0 – 50
Current (A):
7
Test Freq. (kHz):
1,000
CM Attenuation (dB):
60
HIPot (V):
707
Package (mm):
LGA
View details
QPI-6LZ-01
Part Number: QPI-6LZ-01 Data Sheet:
Input (V):
30 – 80
Current (A):
14
Test Freq. (kHz):
250
CM Attenuation (dB):
40
HIPot (V):
1,500
Package (mm):
Open Frame
View details
QPI-6LZ
Part Number: QPI-6LZ Data Sheet:
Input (V):
30 – 80
Current (A):
14
Test Freq. (kHz):
250
CM Attenuation (dB):
40
HIPot (V):
1,500
Package (mm):
LGA
View details
QPI-5LZ-01
Part Number: QPI-5LZ-01 Data Sheet:
Input (V):
10 – 40
Current (A):
14
Test Freq. (kHz):
250
CM Attenuation (dB):
60
HIPot (V):
707
Package (mm):
Open Frame
View details
QPI-5LZ
Part Number: QPI-5LZ Data Sheet:
Input (V):
10 – 40
Current (A):
14
Test Freq. (kHz):
250
CM Attenuation (dB):
60
HIPot (V):
707
Package (mm):
LGA
View details
QPI-3LZ-01
Part Number: QPI-3LZ-01 Data Sheet:
Input (V):
10 – 40
Current (A):
7
Test Freq. (kHz):
250
CM Attenuation (dB):
65
HIPot (V):
707
Package (mm):
Open Frame
View details
QPI-3LZ
Part Number: QPI-3LZ Data Sheet:
Input (V):
10 – 40
Current (A):
7
Test Freq. (kHz):
250
CM Attenuation (dB):
65
HIPot (V):
707
Package (mm):
LGA
View details
MQPI-18LP-01
Part Number: MQPI-18LP-01 Data Sheet:
Input (V):
5.0 – 50
Current (A):
7
Test Freq. (kHz):
1,000
CM Attenuation (dB):
45
HIPot (V):
1,500
Package (mm):
Open Frame
View details
MQPI-18LP
Part Number: MQPI-18LP Data Sheet:
Input (V):
5.0 – 50
Current (A):
7
Test Freq. (kHz):
1,000
CM Attenuation (dB):
45
HIPot (V):
1,500
Package (mm):
LGA
View details

Power System Designer

Quick product searchWatch demo video

Input specifications

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

Output specifications

Output
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Vicor Power System Designer

Features and Benefits

Features and benefits

Provides conducted common-mode

Provides conducted common-mode (CM) and differential-mode (DM) attenuation from 150kHz to 30MHz (CISPR22 range) 

Optimized for applications that require EN55022 Class B limits 

Optimized for applications that require EN55022 Class B limits 

Nominal input voltages 

12, 24 & 48V nominal input voltages 

Saves up to 50% board space vs. standard filters 

Saves up to 50% board space vs. standard filters 

Resources

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Related Products

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.