Skip to main content
Back to VTM

VTM48EH060T020A00 | VTM® Current Multiplier | Vicor

VTM48EH060T020A00 in the product family

VTM® Current Multiplier

HALF ChiP package
0.65 x 0.866 x 0.249in / 16.5 x 22.0 x 6.31mm
VTM48EH060T020A00 in the product family

VTM® Current Multiplier

Input Voltage 48V
Output Voltage 6V
Output Current 20A
HALF ChiP package
0.65 x 0.866 x 0.249in / 16.5 x 22.0 x 6.31mm
Data Sheet
Error Message here
Order an evaluation board
VTD48EH060T020A00

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
VTM48EH060T020A00
Lead time
28 Week(s)
Minimum order quantity
25
Quantity MSRP
25+ $72.70
50+ $67.84
100+ $63.29
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times.Learn more

Product Features

Product features

  • High frequency ZVS / ZCS Sine Amplitude Converter™ (SAC™)
  • High density, up to 334 A/in³
  • Up to 50 A in a 0.56 in² footprint
  • Low AC impedance: bulk capacitance elimination
  • Fast dynamic response and low noise: no output filtering required
  • 2,250 V of isolation
  • Contains built-in protection features
  • Pick & place / SMD compatible
  • Mix and match full and half-chip products
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
Description Longitudinal Fins 11 mm RoHS Yes Drawings Part Number 32783 View details
Description Transverse Fins 11 mm RoHS Yes Drawings Part Number 32784 View details
Description Longitudinal Fins 6.3 mm RoHS Yes Drawings Part Number 32785 View details
Description Transverse Fins 6.3 mm RoHS Yes Drawings Part Number 32786 View details

Push Pins

Description RoHS Drawings Part Number Add to cart table header
Description 0.051"-0.069" PCB 100 Pieces RoHS Yes Drawings Part Number 33622 View details
Description 0.070"-0.104" PCB 100 Pieces RoHS Yes Drawings Part Number 33623 View details
Description 0.105"-0.132" PCB 100 Pieces RoHS Yes Drawings Part Number 33624 View details
Description 0.133"-0.156" PCB 100 Pieces RoHS Yes Drawings Part Number 33625 View details