Extend flight times and support high-performance surveillance equipment to ensure safety and security
Case study: Fuel-cell eVTOL
eVTOLs can be used for a variety of purposes, such as urban air mobility, cargo delivery, and emergency response. They are electric vehicles by nature, but they don’t necessarily use traditional batteries: they can also use fuel cells to power the aircraft. This reduces overall weight and allows for longer flight times. However, propulsion fuel cell stacks require a substantial auxiliary power system for pumps, fans, cooling fans, and other controls that require kilowatts of power without adding bulk. The main challenges were:
Vicor high-density power modules effectively manage kilowatts of power within limited space. Their light weight reduces energy needed for flight and optimizes battery usage, providing the manufacturer more flexibility when designing aircraft. Power modules allow for quick testing and implementation and easily adapt to changing power requirements, accelerating time to market.
Power modules can be scaled to meet diverse power requirements
Compact power modules optimize space and weight on the vehicle
Rugged and highly integrated power modules for high reliability
Uninterrupted operation of critical auxiliary systems is ensured by leveraging a redundant battery system feeding a 40kW auxiliary power supply. The power delivery network utilizes arrays of Vicor DCM™ DC-DC converters connected in parallel, delivering over 10kW of power. Two sets of DCMs with 30V outputs are connected in series for higher power 60V pumps, utilizing the same part number product for most of the 40kw of auxiliary power, be it 24V, 28V or 60V. With up to 97% efficiency, DCMs reduce heat generation significantly, leading to improved thermal management and reliability. They maintain perfect output current sharing, even when connected to different input voltages, ensuring balanced load distribution and optimal performance. An additional Vicor DCM powers the sensitive avionics systems, providing a stable and regulated power source.
Extend flight times and support high-performance surveillance equipment to ensure safety and security
64% power reduction from power averaging
Simple, redundant power assures uninterrupted aircraft safety
Configurable VITA 62 compliant system adapts to specific power requirements