Skip to main content

Case study: Portable X-ray system

Bidirectional converter shrinks battery array to one cell

product-table-datasheet-icon-default.svgPDF

Customer’s challenge

New solid-state X-ray technology allows medical X-ray scanners to be more portable and battery operated, enabling medical professionals to check patients in any location. Medical X-rays typically need a short pulse of high-intensity radiation energy, which can conveniently be stored and supplied to the X-ray diode by a supercapacitor, in this case charged to 28V. Normally the 28V would be sourced from a number of Li-ion batteries in series. However, in a portable application, this type of battery array and charging system is too large and too heavy. The key goals were:

  • Find an alternative to heavy and bulky multiple-cell battery solutions
  • Fast charging of the supercapacitor requires a high current pulse
  • Long battery life to minimize the need for recharging
inspection UAV image

The Vicor solution

Use of a bi-directional DC-DC converter reduced the battery array to just one 2.7V Li-ion cell, reducing size and weight significantly compared to a typical boost converter solution. In addition, the bi-directional converter delivered higher efficiencies when charging the supercapacitor from a low voltage source, extending battery life.

Key benefits

Key benefits

Ultra-small, lightweight solution (8.6cm2 footprint, 16g weight) compared to a boost converter solution

Ultra-small, lightweight solution (8.6cm2 footprint, 16g weight) compared to a boost converter solution

Unique bi-directional converters (DC-DC transformer) available as standard products

Unique bi-directional converters (DC-DC transformer) available as standard products

Higher efficiency achieved using low-loss Sine Amplitude Conversion topology

Higher efficiency achieved using low-loss Sine Amplitude Conversion topology

Bi-directional VTM, operating in reverse mode, enabled highly-efficient x12 transformation

A Vicor VTM, operating in reverse, stepped-up the 2.7V input to provide a nominal 32V rail with an efficiency of more than 94%. For the supercapacitor charging circuit, a ZVS Buck-Boost converter regulated the 32V and provided the necessary current limiting. This architecture was accomplished in a footprint of just 8.6cm2. To analyze this power chain, go to Vicor Whiteboard online tool.

Learn more about the modular approach power.

Power delivery network

Vicor power delivery network for Portable X-ray system
VTM product family image

VTM™ current multiplier


Isolated fixed-ratio


Input: 0 – 60V


Output: 0 – 55V


Current: Up to 130A


Peak efficiency: 97%


As small as 22.83 x 8.52 x 4.9mm


ZVS buck-boost regulators

ZVS buck-boost regulator


Non-isolated regulated


Input: 8 – 60V


Output: 10 – 54V


Power: Up to 150W continuous


Peak efficiency: 97%


10.5 x 14.5 x 3.05mm