Power averaging for counter-UAS systems delivers speed and reliability
Power averaging enables compact, lightweight C-UAS systems by pairing current-limiting DC-DC converters with capacitors to deliver peak pulses reliably
Case study: UAV Electric countermeasure
The electronic battlefield relies heavily on UAV-based electronic warfare systems to detect, assess and in some cases prohibit enemy threats. It is vitally important to keep these systems as small and undetectable as possible for survivability. Key goals were:
Vicor patented, high-performance power modules provided the compact size, light weight and efficiency needed for the UAVs to stay in the air longer making them the perfect over watch sentinels. A lightweight, compact array of Vicor BCMs® provides high power to the 270V bus.
97.9% efficient power conversion to a 270V bus
Parallelable modules to attain the power levels necessary
High power density allows for flexible placement on board the UAV
A stack of six BCM® converter modules with the outputs all in series provide 4,242VDC isolation and exceptional efficiency of 97.9%. As is typical in any UAV, the space made available is limited and of irregular shape. The Vicor modular approach allows great flexibility in how to build a power delivery to fit within the platform.
Power averaging for counter-UAS systems delivers speed and reliability
Power averaging enables compact, lightweight C-UAS systems by pairing current-limiting DC-DC converters with capacitors to deliver peak pulses reliably
Open-standard VPX is gaining momentum in the US, Europe, and beyond
Since 2010, the Sensor Open Systems Architecture (SOSA) standards have helped the US Military to thrive. Learn how Vicor can offer more in this new space
Achieving seamless interoperability and long-term upgradeability
Understand which specifications to look for and what tradeoffs will be acceptable, to choose products that best fit your design requirements
Quickly modifying a standard SOSA supply to meet an applications hold-up requirements for vehicle protection and countermeasures
Learn how Vicor delivers power to vehicle protection and countermeasures systems using a configured SOSA aligned power supply