DC-DC power modules help to bridge the 48V to 12V transition
Power delivery networks (PDNs) are making a decisive shift from 12V to 48V architectures
Vicor PI3325 ZVS buck regulators are highly integrated system-in-package regulators that output 5V at up to 20A for point-of-load applications. The PI3325 integrates the controller, power switches, and support components in a 10 x 14mm LGA package and uses a high-performance Zero-Voltage Switching topology to provide best-in-class efficiency, with pulse skipping at light loads. It operates from a 14 to 42 V supply, and supports parallel operation with automatic current sharing for applications with higher current requirements. The PI3325 supports fast and slow current limits, integrates a differential amplifier for remote sensing, and has adjustable soft start and tracking.
DC-DC power modules help to bridge the 48V to 12V transition
Power delivery networks (PDNs) are making a decisive shift from 12V to 48V architectures
Accelerating the transition to 48V power systems
The six things to consider when transitioning to 48 volt power systems
Power modules simplify creepage and clearance design solutions for electric vehicles
Overmolding is the key to solving arcing issues in 48V automotive power systems
Power under pressure: Meeting the military’s surging energy demands
More capability (power) and compatibility are in demand for military power system designers. Learn how the Vicor SOSA Power Supply solves this problem