Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
The Vicor lower-power DCM2322 is an isolated and regulated DC-DC converter that operates from an unregulated, wide-range input to generate an isolated 12VDC output. The unit can produce up to 60W, or 5A of continuous current, with a maximum efficiency of 89.7%. Its high-frequency, zero-voltage switching topology allows for a low-profile design with high-density filtering. Two modes of operation are possible: the 60W standalone mode and the array mode, which permits up to eight combined units for producing a total 480W. Offered in a 2322 through-hole ChiP package, this product offers flexible thermal management options with very low top-side and bottom-side thermal impedance.
Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
Accelerating the transition to 48V power systems
The six things to consider when transitioning to 48 volt power systems
DC-DC power modules help to bridge the 48V to 12V transition
Power delivery networks (PDNs) are making a decisive shift from 12V to 48V architectures
Power modules simplify creepage and clearance design solutions for electric vehicles
Overmolding is the key to solving arcing issues in 48V automotive power systems