Arrow: Driving the future of industry in robotics, industrial IoT, and intelligent automation seminar 2026
Industry-leading power density and innovative architectures of Vicor power modules for robotics, industrial IoT, and intelligent automation
Almost everything around us is touched at some point by robots. There are robotic applications utilized in agricultural harvesting, warehouse inventory movement, campus delivery and consumer delivery. These robots are fueled by batteries, making power conversion efficiency – along with size/weight – critical. Power conversion needs become more and more challenging as load capacity, visual recognition and user functionality requirements further increase within the robotic application. This video shares how Vicor power modules support a component-based power delivery network to power motor drives and demanding CPUs. Each power module is optimized for high-efficiency, density and overall performance. Go to Vicor robotics solutions
BCM4414 fixed ratio DC-DC converter
Input: 500 – 800V
Output: 31.3 – 50.0V
Current: Up to 35A
110.6 x 35.5 x 9.4mm
NBM2317 fixed ratio DC-DC converter
Input: 38.0 – 60.0
Output: 9.5 – 15.0
Power: 60A
22.8 x 17.3 x 7.4mm
PRM high-power Buck-Boost regulator
Input: 36 – 75V
Output: 20 – 55V
Power: Up to 600W
32.5 x 22.0 x 6.3mm
DCM3623 isolated regulated DC-DC converter
Input: 9 – 154V
Output: 3.3 – 53V
Power: Up to 320W
36.38 x 22.8 x 7.26mm
Arrow: Driving the future of industry in robotics, industrial IoT, and intelligent automation seminar 2026
Industry-leading power density and innovative architectures of Vicor power modules for robotics, industrial IoT, and intelligent automation
Power Corner: Vicor’s Maury Wood on vertical power delivery for AI data centers
Vicor’s 48V Factorized Power ArchitectureTM uses vertical power delivery to cut I2R ...
Microgate’s out-of-this-world mission requires precision power
Microgate and Vicor power the world's largest telescope! Vicor’s modules deliver 10kW to 5400 actuators, helping Microgate eliminate space image distortion
Revolt is tackling the film industry’s dirtiest production secret - CO2 emissions
ReVolt Fuel tackles the film industry emitting 700k tons of CO2 per year to deliver clean on-set electricity with help of Vicor power modules