Skip to main content

VITA 62 compliant power converters

MIL-COTS power supplies that are designed for 3U and 6U OpenVPX systems

These environmentally robust, conduction-cooled devices operate from a nominal 28V or 270VDC input, with standard VITA 62 output voltages ranging from 3.3 to 12V. The 3U models deliver up to 600W of power, and the 6U up to 1000W. Customers requiring different output voltages or power levels can request a customized power supply to meet their own specifications. This family of products has been fully tested to meet MIL-461G and MIL-704F. In addition the 28V input version also meets MIL-1275E.

Vicor VITA 62 compliant power converters

Filter Products

0 Products
0 Products
Part Number Data Sheet Input (V) Outputs Output Power (W) Form-Factor Connector Key Input Key Output Features and Compliance Add to cart / view details
VIT270H3U600C002
Part Number: VIT270H3U600C002 Data Sheet:
Input (V):
270
Outputs:
12V@40A, 5V@30A, 3.3V@20A, -12V@1A, 12V@1A, 3.3VAux@6A
Output Power (W):
600
Form-Factor:
3U
Connector:
Standard
Key Input:
0°
Key Output:
315°
Features and Compliance:
Parallelable, No Aluminum Electrolytic Capacitors, IPMI, Simplified I2C
VIT028H3U600C000
Part Number: VIT028H3U600C000 Data Sheet:
Input (V):
28
Outputs:
12V@40A, 5V@30A, 3.3V@20A, -12V@1A, 12V@1A, 3.3VAux@6A
Output Power (W):
600
Form-Factor:
3U
Connector:
Standard
Key Input:
0°
Key Output:
0°
Features and Compliance:
Parallelable, Altitude 70k ft, No Aluminum Electrolytic Capacitors, IPMI, Simplified I2C
VIT028H3U600D000
Part Number: VIT028H3U600D000 Data Sheet:
Input (V):
28
Outputs:
12V@40A, 5V@30A, 3.3V@20A, -12V@1A, 12V@1A, 3.3VAux@6A
Output Power (W):
600
Form-Factor:
3U
Connector:
Gold-plated connector
Key Input:
0°
Key Output:
0°
Features and Compliance:
Parallelable, Altitude 70k ft, No Aluminum Electrolytic Capacitors, IPMI, Simplified I2C
VIT028H6U1000C000
Part Number: VIT028H6U1000C000 Data Sheet:
Input (V):
18 – 42
Outputs:
12V@70A, 5V@32A, -12V@1A, 12V@1A, 3.3VAux@30A
Output Power (W):
1000
Form-Factor:
6U
Connector:
Standard
Key Input:
0°
Key Output:
315°
Features and Compliance:
Parallelable, No Aluminum Electrolytic Capacitors, IPMI, Simplified I2C
VIT3P28H3U750C1
Part Number: VIT3P28H3U750C1 Data Sheet:
Input (V):
115V 400Hz 3ɸAC
Outputs:
28V@27A, 3.3VAux@100mA
Output Power (W):
750
Form-Factor:
3U
Connector:
Standard
Key Input:
90°
Key Output:
270°
Features and Compliance:
Parallelable
VITHU270H3U50C01*
Part Number: VITHU270H3U50C01* Data Sheet:
Input (V):
270 DC (nominal)
Outputs:
270V Nominal
Output Power (W):
600W 50ms
Form-Factor:
3U
Connector:
Standard
Key Input:
315°
Key Output:
315°
Features and Compliance:
Hold up Card 1.260" Pitch

*This product is used with the VIT3P28H3U750C1

Power System Designer

Quick product searchWatch demo video

Input specifications

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

Output specifications

Output
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Vicor Power System Designer

Features and Benefits

Features and benefits

Scalable OpenVPX compliant form-factor

Scalable OpenVPX compliant form-factor

Overcurrent, overvoltage and overtemperature protections

Overcurrent, overvoltage & overtemperature protections

Military standard compliance to MIL‑STD 704F, 461G, 810G, 1275E

Military standard compliance to MIL‑STD 704F, 461G, 810G, 1275E

No electrolytic capacitors

No electrolytic capacitors

Resources

  • Part Number
    VIT3UDCTEST01
  • User Guide
    PDF
  • 3D Drawing for 270V 3U
    ZIP
  • 3D Drawing for 28V 3U
    ZIP
  • 3D Drawing for 28V 6U
    ZIP

Promo Component

Get more documents, videos and case studies in the resource library for engineers