Modular DC-DC system design done right
You will learn topics such as input and output filtering, protections, compatibility with the source and load dynamics
The need to power more performance and functionality is ever-growing, and you need to reduce power system footprint and lower power losses. You’re asked to meet these challenges with compressed design time and fewer resources. You’ll need to overcome the limitations of traditional, ground-up, discrete, component-based power system designs and move to an advanced solution.
Modular power components enable engineers to reap powerful design benefits: predictable component and system functionality and reliability, fast design cycles, and easy system configurability, re-configurability and scaling – while achieving system operating efficiency, power density and economy beyond that of the best alternative solutions. Using a combination of components allow the engineer to design a complete power system that solves difficult space and efficiency challenges and virtually eliminates the possibility of last-minute surprises and delays that so often occur with conventional or custom design methodologies.
Within the extensive Vicor portfolio of proven power components, a power delivery network of DCM DC-DC converters used independently or with downstream point-of-load ZVS buck regulators and ZVS buck-boost regulators support efficient power delivery, providing superior power system performance and connectivity from a variety of unregulated power sources to the point of load.
Modular DC-DC system design done right
You will learn topics such as input and output filtering, protections, compatibility with the source and load dynamics
Building a smarter ultra-wide DC-DC converter solution with multiple parts
One-size-fits-all typically simplifies situations. However, this approach does not deliver the best results when selecting an ultra-wide DC-DC power supply
High-performance ZVS buck regulator removes barriers to increased power throughput in wide input range point-of-load applications
Today's higher performance applications require more than what conventional regulators can offer
From Pikes Peak to Bonneville Salt Flats, Lightning Motorcycles electric bike outpaces the combustion engine motorcycles
Lightning Motorcycles engineered all-electric bike excels in every category. See how Vicor power modules support this next-gen bike