Flexible combinations of key attributes to serve any need
Regulation and fixed-ratio conversion
Isolated and non-isolated
Wide input and output voltage ranges
Bidirectional and scalable to any size array
Partnering to create tailored power conversion solutions
Vicor is your partner to develop power delivery networks that accelerate your time to market to meet your aggressive electrification goals. We are working with leading OEMs and Tier 1 suppliers not only to adapt our proven DC-DC converter products for use in xEVs, but we are also developing customized solutions tailored to their needs. Our team of engineers is collaborating with customers to architect new, efficient modular power delivery networks that enable automotive designers to take advantage of the reduced size and weight of Vicor solutions.
The ability to scale our miniaturized power modules provides benefits for the ongoing development of automotive power solutions with lower development costs. Just a few Vicor modules can support hundreds of unique power network designs, saving development and certification time and cost. The benefits of this scalability, flexibility, and re-usability in system design from Vicor power modules enable the system designer to achieve the best mix of power, weight and package space.
Bidirectional, fixed-ratio converters for high voltage and ultra high voltage conversion
Vicor fixed-ratio and bidirectional converter modules provide the greatest power density for high voltage battery conversion to low voltage networks. The BCM product family leverages sine amplitude conversion technology results in high-efficiency performance in our miniaturized modules. Our BCMs are developed to match the vehicle battery, with modules matched to your 400V, 800V. Vicor BCM modules can be used in arrays to scale to the necessary power requirements. The Vicor NBM product family enables fast charging compatibility between 400V and 800V systems.
Available
Isolated
Input: 520 – 920V
Output: 32.5 – 57.5V
Current: Up to 80A
Peak efficiency: 98.0%
61 x 35 x 7.4mm
Upcoming
400V/48V BCM6135
Isolated
Input: 260 – 410V
Output: 32.5 – 51.3V
Current: Up to 65A
Peak efficiency: 98.6%
61 x 35 x 7.4mm
Upcoming
800V/400V NBM9280
Non-isolated
Input: 200 – 460V (boost) or 400 – 920V (buck)
Output: 400 – 920V (boost) or 200 – 460V (buck)
Current: Up to 75A
Peak efficiency: 99.0%
92 x 80 x 7.4mm
In addition to the products shown, all Vicor products are capable of automotive qualification, and Vicor is prepared to collaborate on the development of new products. To learn more about how Vicor can help you accelerate the electrification of your vehicle designs, please complete the form below.
Miniaturized DC-DC regulators for low voltage power distribution
Vicor DCM product family and PRM product family provide system designers with the keys to deploying the right power to each load. These modules can efficiently bridge 12V and 48V systems in the power delivery network. These modules provide for both isolated and non-isolated power as required by the system needs. Vicor compact modules can be deployed in arrays to scale the power available. These miniaturized modules can be located at the point of load to optimize the weight of the vehicle power harnesses.
Available
Non-isolated/regulated
Input: 35 – 58V
Output: 8 – 16V
Power: 2kW
36.6 x 35.4 x 7.4mm
Available
Non-isolated/regulated
Input: 31 – 58V
Output: 36 – 54V
Power: 2.5kW
36.6 x 35.4 x 7.4mm
Upcoming
48V/12V NBM2317
Non-isolated
Input: 40 – 60V
Output: 10 – 15V
Power: 1kW
23 x 17 x 7.4mm
In addition to the products shown, all Vicor products are capable of automotive qualification, and Vicor is prepared to collaborate on the development of new products. To learn more about how Vicor can help you accelerate the electrification of your vehicle designs, please complete the form below.