Betterfrost: Putting on the heat
Betterfrost uses a 48V module for pulsed, conductive glass heating, clearing ice in under 80 seconds while cutting start-up defrost energy by 95%
Compact and lightweight
Flexible placement of power modules
Scalable to meet changing requirements
High efficiency
Vicor high performance power modules require dramatically less space than traditional discrete power solutions. This allows for flexible placement of power conversion within the vehicle where the alternatives simply would not fit. High efficiency conversion reduces the impact to the cooling system, which can be smaller and lighter as well.
By adopting the modular approach, easily scale power to meet requirements by simply adding another module or swapping for a different module. This allows for the same power architecture to be deployed across vehicle platforms.
Our team of engineers collaborates with customers to tailor our modules to support specific needs and to architect new, efficient, modular power delivery networks that take full advantage of our modules. Using just a few power modules, possible solutions support hundreds of unique power network designs to achieving the best mix of power, weight, and package space.
The NBM9280 provides 37.5kW of 400V and 800V fixed-ratio conversion in a 92 x 80mm CM-ChiP package, enabling a high-efficiency and high-density scalable onboard solution for compatibility between EV batteries and roadside DC fast-charging stations. With a fixed-voltage conversion ratio, this converter with a transformation ratio of two makes the battery voltage of an 800V vehicle appear to be half the voltage (400V). The same is true for a 400V vehicle: the bidirectional capability of the NBM9280 allows the same module to be used for either step-up or step-down conversion. The NBM9280 can also provide a 400V source for air conditioning and cabin electronics during 800V charging, minimizing battery balancing circuitry. It can also be used to power legacy 400V accessories in new 800V architectures.
UPCOMING
NBM9280 series
Non-isolated fixed ratio
Input: 800V (200 – 460V boost) or 800V (400 – 920V buck)
Output: 400V (400 – 920V boost) or 400V (200 – 460V buck)
Current Up to 75A
Power: 37kW
Peak efficiency: 99.0%
92 x 80 x 7.4mm
When you engage with us, Vicor engineers will help you to architect a solution that best optimizes power, weight, and package space. We can:
Betterfrost: Putting on the heat
Betterfrost uses a 48V module for pulsed, conductive glass heating, clearing ice in under 80 seconds while cutting start-up defrost energy by 95%
Betterfrost harnesses 48V in EVs for record-setting windshield defrosting and to extend winter range
Betterfrost’s 48V power control module uses conductive pulsed heating to defrost EV glass in under 60 seconds, saving energy and preserving winter range
INFAC bolsters EV range by packing more power into the battery pack
INFAC integrates the DC-DC converter into EV battery pack to leverage cooling system and save space. 48V power dense modules help downsize cable and connectors to boost range.
Automotive Innovation Day 2026
Vicor presented innovative benefits of using compact, power dense DC-DC conversion