Betterfrost: Putting on the heat
Betterfrost uses a 48V module for pulsed, conductive glass heating, clearing ice in under 80 seconds while cutting start-up defrost energy by 95%
Compact and lightweight
Fast transient response
Scalable across platforms
Power 48V loads right off the HV battery
Vicor high performance power modules require dramatically less space than traditional discrete power solutions. This allows for flexible placement of power conversion within the vehicle where the alternatives simply would not fit.
By adopting the modular approach, easily scale power to meet requirements by simply adding another module or swapping for a different module. This allows for the same power architecture to be deployed across vehicle platforms.
Preserve the advantages of high-voltage energy storage by using a Vicor module to deliver power within a SELV range. It provides the fast response time required to meet the power drawn by the wide variety of subsystems.
Isolation is contained within the Vicor BCM, eliminating many discrete components. The module supports regenerative power to the HV battery from loads to extend vehicle range.
Our team of engineers collaborates with customers to tailor our modules to support specific needs and to architect new, efficient, modular power delivery networks that take full advantage of our modules. Using just a few power modules, possible solutions support hundreds of unique power network designs to achieving the best mix of power, weight, and package space.
Vicor BCM6135 power modules enable 800V and 400V batteries to supply 48V power delivery networks, while reducing weight and space consumption. Power level can be increased and decreased by 2.5kW simply by adding or removing a module. As shown, three BCM6135s provide 7.5kW of power. The BCM6135 provides bidirectional power conversion and fast transient response, eliminating the need for intermediate energy storage at 48V. The BCM6135 can virtualize the HV battery to look like a 48V battery within the system without the space and weight associated with a physical 48V battery – something a discrete solution cannot do.
UPCOMING
BCM6135 series
Isolated fixed-ratio
Input: 400V (260 – 410V)
Output: 48V (32.5 – 51.3V)
Current: Up to 65A
Power: 2.5kW
Peak efficiency: 97.9%
61 x 35 x 7.4mm
AVAILABLE
BCM6135 series
Isolated fixed-ratio
Input: 800V (520 – 920V)
Output: 48V (32.5 – 57.5V)
Current: Up to 80A
Power: 2.5kW
Peak efficiency: 97.3%
61 x 35 x 7.4mm
When you engage with us, Vicor engineers will help you to architect a solution that best optimizes power, weight, and package space. We can:
Betterfrost: Putting on the heat
Betterfrost uses a 48V module for pulsed, conductive glass heating, clearing ice in under 80 seconds while cutting start-up defrost energy by 95%
Betterfrost harnesses 48V in EVs for record-setting windshield defrosting and to extend winter range
Betterfrost’s 48V power control module uses conductive pulsed heating to defrost EV glass in under 60 seconds, saving energy and preserving winter range
INFAC bolsters EV range by packing more power into the battery pack
INFAC integrates the DC-DC converter into EV battery pack to leverage cooling system and save space. 48V power dense modules help downsize cable and connectors to boost range.
Automotive Innovation Day 2026
Vicor presented innovative benefits of using compact, power dense DC-DC conversion