Betterfrost: Putting on the heat
Betterfrost uses a 48V module for pulsed, conductive glass heating, clearing ice in under 80 seconds while cutting start-up defrost energy by 95%
Case study: Automotive active suspension
xEV customers expect the improved ride and safety that active suspensions provide. It’s been difficult to implement because 12V actuators are so large they won’t fit at all 4 wheels. Native 48V actuators would be necessary. The resulting power solution would need to regenerate power when the shock returns to its neutral position and react instantly to changes in power load and direction. The key challenges were:
With their compact size, Vicor power modules can be easily packaged near the high voltage traction battery, making it feasible to implement active suspension by efficiently sending power to 48V actuators at all 4 wheels. The bidirectional power modules can provide the power necessary (4 to 6kW) to bring the shock down – and unlike discrete solutions – can respond instantly to provide the same amount of regenerative power back to the battery as the shock returns to its neutral position. Key benefits were:
Power modules can both boost and buck the amount of power necessary
Fast transient response
Power modules provide conversion that’s tested, with simple thermal management, and easy to adapt for use in different vehicle platforms
BCM6135 bidirectional power modules convert the HV coming from the EV battery to a safe 48V SELV which is then routed to each wheel’s suspension system. Each BCM provides 2.5kW of power, allowing each wheel to function – consuming or regenerating power back to the battery – independently of each other.
AVAILABLE
BCM6135 series
Isolated fixed-ratio
Input: 800V (520 – 920V)
Output: 48V (32.5 – 57.5V)
Current: Up to 80A
Power: 2.5kW
Peak efficiency: 97.3%
61 x 35 x 7.4mm
Betterfrost: Putting on the heat
Betterfrost uses a 48V module for pulsed, conductive glass heating, clearing ice in under 80 seconds while cutting start-up defrost energy by 95%
Betterfrost harnesses 48V in EVs for record-setting windshield defrosting and to extend winter range
Betterfrost’s 48V power control module uses conductive pulsed heating to defrost EV glass in under 60 seconds, saving energy and preserving winter range
Extend flight times and support high-performance surveillance equipment to ensure safety and security
64% power reduction from power averaging