Microgate’s out-of-this-world mission requires precision power
Microgate and Vicor power the world's largest telescope! Vicor’s modules deliver 10kW to 5400 actuators, helping Microgate eliminate space image distortion
High density and efficiency
High current capability
Low height
Scalable and flexible
Vicor high-performance power modules can support cell voltages from 0V to greater than 48V. Modules can be used individually or in parallel arrays allowing output currents from tens of Amps to many hundreds of Amps. Reliability is assured by utilizing leading edge power technologies based upon patented topologies that have been successfully applied within the aerospace industry for decades.
Using a modular approach to power, Vicor high performance power modules require dramatically less space than traditional discrete power solutions while providing high efficiency and power density that is advantageous in all phases of the battery lifecycle. These qualities enable increased battery testing throughput without increasing floor space.
Being able to manage the wide current variability in the process is essential to maintain continued operation. Vicor robust power modules have been designed to handle the high – and sometimes unpredictable – currents routinely encountered in the battery testing process.
The non-isolated, regulated Vicor DCM enables easy implementation of a 48V architecture by providing conversion for legacy 12V buses powering the downstream cell monitor/balancing control units. This high-performance solution delivers significant size, weight, and efficiency benefits. This easy-to-use power module reduces design complexity and can be easily paralleled to scale power when needed.
Non-isolated regulated
Input: 40 – 60V
Output: 10 – 12.5V
Power: Up to 2kW
Peak efficiency: 96.5%
As small as 36.7 x 17.3 x 5.2mm
Microgate’s out-of-this-world mission requires precision power
Microgate and Vicor power the world's largest telescope! Vicor’s modules deliver 10kW to 5400 actuators, helping Microgate eliminate space image distortion
Revolt is tackling the film industry’s dirtiest production secret - CO2 emissions
ReVolt Fuel tackles the film industry emitting 700k tons of CO2 per year to deliver clean on-set electricity with help of Vicor power modules
11 ways to fine tune your high-voltage-to-48V power conversion
Converting high-voltage to 48V DC slashes cabling costs and weight, significantly boosting energy efficiency across data centers and industrial systems
ReVolt is cleaning up the film industry
ReVolt replaces noisy diesel generators on film sets with a clean mobile battery system