Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
Accepting input voltages of 85 – 264VAC or 100 – 380VDC, the Badger can provide up to 1500W. The Badger can provide up to 12 isolated outputs and is factory-configured to exact user requirements. Its inherent flexibility comes from the use of Vicor modular DC-DC converters.
EMI compliance: MIL‑STD‑461E CE 101, 102; CS 101, 114, 115, 116
Transient protection: MIL‑STD‑704E
環境:MIL‑STD‑810E
諧波失真符合 EN61000-2 標準
Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
Power modules simplify creepage and clearance design solutions for electric vehicles
Overmolding is the key to solving arcing issues in 48V automotive power systems
Power under pressure: Meeting the military’s surging energy demands
More capability (power) and compatibility are in demand for military power system designers. Learn how the Vicor SOSA Power Supply solves this problem
Current multipliers: The obvious choice for powering AI processors and other demanding applications
AI processors need to handle low-voltage, high-current demand, which can cause power system bottlenecks. Learn how current multiplication can change that.