Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
The Javelin is a rugged, single-output power supply available in single phase – with or without a fan. Outputs of 2, 3.3, 5, 12, 15, 24, 28, 32, 36 & 48VDC are available at up to 1,800W.
3-Phase configuration nearly sinusoidal input current
MIL‑STD‑704E
MIL‑STD‑461E EMI: CE101, 102; RE101, 102
Shock and vibration to MIL‑STD‑167‑1, MIL‑STD‑810 & MIL‑S-901
Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
Power modules simplify creepage and clearance design solutions for electric vehicles
Overmolding is the key to solving arcing issues in 48V automotive power systems
Power under pressure: Meeting the military’s surging energy demands
More capability (power) and compatibility are in demand for military power system designers. Learn how the Vicor SOSA Power Supply solves this problem
Current multipliers: The obvious choice for powering AI processors and other demanding applications
AI processors need to handle low-voltage, high-current demand, which can cause power system bottlenecks. Learn how current multiplication can change that.