PCB mount VIA soldering guidelines
MIL-COTS MFM™ filter
Input filter for DCMs in a VIA package
The MFM DCM™ Filter is a DC front-end module that provides EMI filtering and transient protection. The MFM DCM Filter enables designers using the Vicor 28 or 270V nominal input voltage modules in a VIA™ or ChiP™ [a] package to meet conducted emission/conducted susceptibility per
[a]Additional components are required for EMI when used with ChiP modules.

Filter Products
| Part Number | Input (V) | Current (A) | Transient Compliance | Module Compatibility | Package | Dimensions | Add to cart / view details | |||
|---|---|---|---|---|---|---|---|---|---|---|
|
MFM1714V50M50C5M00
|
![]() |
Part Number: MFM1714V50M50C5M00 | : |
Input (V):
16 – 50
|
Current (A):
22
|
Transient Compliance:
MIL-STD-1275A/B/D/E
MIL-STD-704A/F |
Module Compatibility:
28 Vin DCM VIA and ChiPs
|
Package:
Chassis (Lug) Mount
|
Dimensions:
1.76 x 1.40 x 0.36 in
44.6 x 35.5 x 9.2 mm |
View details |
|
MFM3314BD2KD2F0M08
|
![]() |
Part Number: MFM3314BD2KD2F0M08 | : |
Input (V):
160 – 420
|
Current (A):
4
|
Transient Compliance:
MIL-STD-810
MIL-STD-202 |
Module Compatibility:
270 Vin DCM ChiPs
|
Package:
PCB Mount Long Pin
|
Dimensions:
3.31 x 1.41 x 0.42 in
84.04 x 35.93 x 10.57 mm |
View details |
|
MFM1714B50M50C5M04
|
![]() |
Part Number: MFM1714B50M50C5M04 | : |
Input (V):
16 – 50
|
Current (A):
22
|
Transient Compliance:
MIL-STD-1275A/B/D/E
MIL-STD-704A/F |
Module Compatibility:
28 Vin DCM VIA and ChiPs
|
Package:
PCB Mount Short Pin
|
Dimensions:
1.76 x 1.40 x 0.36 in
44.6 x 35.5 x 9.2 mm |
View details |
|
MFM1714B50M50C5M08
|
![]() |
Part Number: MFM1714B50M50C5M08 | : |
Input (V):
16 – 50
|
Current (A):
22
|
Transient Compliance:
MIL-STD-1275A/B/D/E
MIL-STD-704A/F |
Module Compatibility:
28 Vin DCM VIA and ChiPs
|
Package:
PCB Mount Long Pin
|
Dimensions:
1.76 x 1.40 x 0.36 in
44.6 x 35.5 x 9.2 mm |
View details |
|
MFM1714VD2KD2F4M00
|
![]() |
Part Number: MFM1714VD2KD2F4M00 | : |
Input (V):
160 – 420
|
Current (A):
4
|
Transient Compliance:
MIL-STD-704F
|
Module Compatibility:
270 Vin DCM VIA and ChiPs
|
Package:
Chassis (Lug) Mount
|
Dimensions:
1.76 x 1.40 x 0.36 in
44.6 x 35.5 x 9.2 mm |
View details |
|
MFM1714BD2KD2F4M04
|
![]() |
Part Number: MFM1714BD2KD2F4M04 | : |
Input (V):
160 – 420
|
Current (A):
4
|
Transient Compliance:
MIL-STD-704F
|
Module Compatibility:
270 Vin DCM VIA and ChiPs
|
Package:
PCB Mount Short Pin
|
Dimensions:
1.76 x 1.40 x 0.36 in
44.6 x 35.5 x 9.2 mm |
View details |
|
MFM1714BD2KD2F4M08
|
![]() |
Part Number: MFM1714BD2KD2F4M08 | : |
Input (V):
160 – 420
|
Current (A):
4
|
Transient Compliance:
MIL-STD-704F
|
Module Compatibility:
270 Vin DCM VIA and ChiPs
|
Package:
PCB Mount Long Pin
|
Dimensions:
1.76 x 1.40 x 0.36 in
44.6 x 35.5 x 9.2 mm |
View details |
Power System Designer
Features and Benefits
Features and benefits
Various transient compliance
MIL‑STD‑461 EMI compliance
Inrush current limiting
Low‑profile mounting option
Resources
Resources for the design engineer

Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses

Innovative 48V AI power architecture delivers both high current density and high current gain
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors
48V Factorized Power Architecture™ slashes thermal losses and outperforms multiphase approach when powering AI
AI hardware faces severe power and cooling limits. Engineers debate 48V vs. 6V intermediate buses alongside new vertical power delivery (VPD) structures
Promo Component
Related Products
Related Products

Rugged high power converters for 28V and 270V line inputs