Skip to main content

MIL-COTS ZVS Buck switching regulators

24V direct to point-of-load regulators

Product announced for End of Life. PCN VE20210129

PI33xx MIL-COTS ZVS Buck Switching Regulators offer board-level designers maximum power density and flexibility for high-efficiency point-of-load DC-DC regulation. The integration of a high performance Zero-Voltage Switching (ZVS) topology increases point-of-load performance, providing best-in-class power efficiency up to 96%. The ZVS Regulators are highly integrated with control circuitry, power semiconductors and support components, in a high density System in Package (SiP). The device can also be configured to operate in constant current mode.

Vicor ZVS buck regulator

Power System Designer

Quick product searchWatch demo video

Input specifications

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

Output specifications

Output
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Vicor Power System Designer

Features and Benefits

Features and benefits

Wide operating range 

Wide operating range 

Fast development time 

Simple to use; fast development time 

High efficiency 

Flexible and rich feature set 

Flexible and rich feature set 

Promo Component

High-Performance ZVS Buck Regulator Removes Barriers to Increased Power Throughput in Wide-Input-Range Point-of-Load Applications GET WHITE PAPER

Resources

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Related Products