Power modules simplify creepage and clearance design solutions for electric vehicles
Overmolding is the key to solving arcing issues in 48V automotive power systems
The PFC MegaPAC MI and PFC MegaPAC-High Power MI combine power factor correction (PFC) with the configurability of the MegaPAC family of power supplies. The PFC MegaPAC MI and PFC MegaPAC-High Power MI provide up to 1600W and 2400W of output powers respectively. The chassis has eight slots and can provide as many as 32 outputs for the PFC MegaPAC MI and 25 outputs for the PFC MegaPAC-High Power MI. The PFC MegaPAC MI and PFC MegaPAC-High Power MI have the same input and output connections, mounting points and dimensions.
Power factor corrected
Up to 32 outputs
MIL‑STD 810 for shock & vibration
MIL‑STD 704 and 1399 for overvoltage & transients
Power modules simplify creepage and clearance design solutions for electric vehicles
Overmolding is the key to solving arcing issues in 48V automotive power systems
Power under pressure: Meeting the military’s surging energy demands
More capability (power) and compatibility are in demand for military power system designers. Learn how the Vicor SOSA Power Supply solves this problem
Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
Current multipliers: The obvious choice for powering AI processors and other demanding applications
AI processors need to handle low-voltage, high-current demand, which can cause power system bottlenecks. Learn how current multiplication can change that.