Extend flight times and support high-performance surveillance equipment to ensure safety and security
Compact and light-weight power
DC-DC converter with wide range input
High efficiency and simplified thermals
Escalating concern over rising carbon dioxide (CO2) emissions is driving worldwide demand for more pure electric vehicle and hybrid electric vehicles. While automotive has led this charge, the airline industry is ramping quickly and is analyzing the cost/performance benefits of electric-powered aviation. If air travel costs can be driven down, it can expand air travel to under-serviced or remote geographies.
Modular and scalable
Lightweight
High efficiency
The overall modularity and scalability of Vicor’s solution enabled Ampaire’s engineers to achieve key design advantages compared to bulky, conventional ‘silver box’ power supplies. These power technology advantages were complemented by Vicor’s proven heritage of providing military/aerospace-grade quality and reliability. In the highly regulated aviation technology domain, this helps streamline validation and certification cycles. This ease of component certification will prove to be a great asset as Ampaire transitions from its current modified hybrid powertrain architecture to a fully electric propulsion system.
The power conversion and regulation is done in 2 stages, to optimize the efficiency and power density and to simplify thermal management. A fixed ratio bus converter module (BCM) is used to isolate and down convert the high voltage battery, then followed by (stage 2) a low voltage DC-DC converter to regulate the output of the bus converter to 28V.
Extend flight times and support high-performance surveillance equipment to ensure safety and security
64% power reduction from power averaging
Simple, redundant power assures uninterrupted aircraft safety
Configurable VITA 62 compliant system adapts to specific power requirements