Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
The Vicor DCM4623 family are isolated, regulated DC-DC converters, operating from an unregulated, wide range input to generate an isolated output. With its high frequency zero voltage switching (ZVS) topology, DCMs consistently deliver high efficiency across their specified input line range. Modular DCM converters used independently or with downstream point of load (PoL) products support efficient power distribution, providing superior power system performance and connectivity from a variety of unregulated power sources to the point-of-load.
Learn more about DCM4623 high-power converters for all standard industry input voltages
Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
Innovative 48V AI power architecture delivers both high current density and high current gain
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors
48V Factorized Power Architecture™ slashes thermal losses and outperforms multiphase approach when powering AI
AI hardware faces severe power and cooling limits. Engineers debate 48V vs. 6V intermediate buses alongside new vertical power delivery (VPD) structures
Betterfrost: Putting on the heat
Betterfrost uses a 48V module for pulsed, conductive glass heating, clearing ice in under 80 seconds while cutting start-up defrost energy by 95%