Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
The Vicor DCM2322 family of isolated and regulated DC-DC converters provide high efficiency and high power density for rail, defense, aerospace, process control, and industrial applications.
The DCM2322 family has a high-frequency Zero Voltage Switching topology achieving efficiency above 90% and can operate from a wide range of input voltages. The converters are offered with output power levels from 35W to 120W in a package that measures 22 x 23 x 7mm.
Output voltages range from 3.3V to 48V, and the DCM2322 provides 3000VDC isolation as well as overvoltage, undervoltage, overcurrent, short circuit and thermal protection. The converters can operate in enhanced regulation mode or array mode, with multiple units operating in parallel without derating.
Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
Innovative 48V AI power architecture delivers both high current density and high current gain
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors
48V Factorized Power Architecture™ slashes thermal losses and outperforms multiphase approach when powering AI
AI hardware faces severe power and cooling limits. Engineers debate 48V vs. 6V intermediate buses alongside new vertical power delivery (VPD) structures
Betterfrost: Putting on the heat
Betterfrost uses a 48V module for pulsed, conductive glass heating, clearing ice in under 80 seconds while cutting start-up defrost energy by 95%