Innovating power delivery networks
Vicor is innovating with power delivery networks. Improving end-system performance requires innovative power technologies
This product is not recommended for new designs. Please use the Power System Designer tool to find a product for your project.
These Intermediate Bus Converter (IBC) modules are very efficient, low-profile, isolated, fixed-ratio converters for power system applications in enterprise and optical access networks. Rated at up to 850W, these IBCs conform to industry-standard eighth- and quarter-brick footprints. The greatly increased power capability often allows the eighth brick to replace a conventional quarter brick, while the quarter bricks can replace two or more conventional quarter bricks. Their leading efficiency enables full-power operation at 65°C with as little as 400LFM airflow. Their small cross section facilitates unimpeded airflow — above and below the thin body — to minimize the temperature rise of downstream components.
Input: 38 – 55VDC or 36 – 60VDC (75V transient operation for IB054 series)
Output: 9.6 or 12VDC at 48VIN
Output current: Up to 80A
98.2% peak efficiency
Innovating power delivery networks
Vicor is innovating with power delivery networks. Improving end-system performance requires innovative power technologies
Configuring Vicor IBC converters with niPOLs
Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
Innovative 48V AI power architecture delivers both high current density and high current gain
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors
12V, 24V or 48V direct to point-of-load regulators