![Screenshot of battery video](/files/live/sites/vicor/files/images/resources-library/vIdeos/Vicor-video-featured-image-driving-next-gen-efficiency-battery-lifecycle.png?t=767)
Driving next-gen efficiency and productivity to the battery lifecycle
With soaring demand for batteries today, how can production keep pace? Learn why Vicor power dense modules are perfectly designed to meet today’s demands
High temperature operation
High density
Parallelable
Improved thermal management
Using a modular approach to power, Vicor high performance power modules require dramatically less space than traditional discrete power solutions while providing high efficiency and power density. This enables increased throughput without increasing floor space.
Vicor BCM DC-DC power modules offer the unique ability to operate safely and reliably in the harshest of environments in the large-format battery recycling process. Equipment can reliably run at peak capacity thereby maximizing throughput and profitability.
Vicor provides tested and qualified power modules to build power delivery networks that can be designed quickly without wasting time and effort to test and certify a new discrete design. This enables our customers to get to market faster, giving them a distinct advantage over their competition in all phases of the battery lifecycle.
Isolated, high density BCM fixed-ratio converters safely and reliably convert a high voltage input into standard SELV bus output voltages of either 12, 24 or 48V. The planar packaging allows for efficient cooling and BCM modules can be easily paralleled for more power. They operate to an environment temperature of 100°C and provide integrated PMBus control, EMI filtering, and transient protection.
Driving next-gen efficiency and productivity to the battery lifecycle
With soaring demand for batteries today, how can production keep pace? Learn why Vicor power dense modules are perfectly designed to meet today’s demands
Fixed-ratio converters charge up efficiency across battery lifecycle
Power conversion technology limits battery lifecycle productivity. Vicor high-density fixed-ratio converters enable greater efficiency
Fixed-ratio converters unleash innovation across the battery lifecycle
Bidirectional DC-DC converter play a vital role in the evolving battery ecosystem. Learn how high-density power modules are driving new productivity
High-performance power modules drive the battery lifecycle
Learn about the lifecycle of a battery and how high-performance, power dense modules are being used to reduce cost, size and improve efficiency