Arrow: Driving the future of industry in robotics, industrial IoT, and intelligent automation seminar 2026
Industry-leading power density and innovative architectures of Vicor power modules for robotics, industrial IoT, and intelligent automation
Wafer-level automated visual inspection systems ensure the highest quality and reliability of semiconductor ICs and enable manufacturers to continuously improve yields. These systems employ precision optics and analog circuitry to identify the smallest defects during wafer fabrication. As lithographic dimensions continue to shrink with advances in the latest process nodes, manufacturers require the highest defect sensitivities.
This requirement places stress on the analog and mixed-signal circuitry in vision systems that require considerable noise filtering. As power needs increase, filters are becoming too large to be accommodated by these systems. A new approach to power delivery is required to keep pace with advances in semiconductor wafer fabrication.
Automated vision system design engineers can reduce noise in sensitive wafer inspection systems starts with a reconsideration of the power delivery network. A critical first step is moving the system from an outdated 12V bus to a more power-efficient 48V bus to improve efficiency and thermal issues. However, to fully achieve wafer inspection requirements, it is necessary to employ a solution that is inherently low-noise. Vicor BCM fixed-ratio converters with sine amplitude conversion (SAC) topology mitigate noise and allow manufacturers to use less filtering. As an added bonus, the compact size and low profile simplifies thermal management that, in turn, simplifies the mechanical design of inspection systems.
Isolated fixed-ratio
Input: 36 – 800V
Output: 2.4 – 55.0V
Current: Up to 150A
Peak efficiency: 98%
As small as 22.0 x 16.5 x 6.7mm
Arrow: Driving the future of industry in robotics, industrial IoT, and intelligent automation seminar 2026
Industry-leading power density and innovative architectures of Vicor power modules for robotics, industrial IoT, and intelligent automation
Microgate’s out-of-this-world mission requires precision power
Microgate and Vicor power the world's largest telescope! Vicor’s modules deliver 10kW to 5400 actuators, helping Microgate eliminate space image distortion
Revolt is tackling the film industry’s dirtiest production secret - CO2 emissions
ReVolt Fuel tackles the film industry emitting 700k tons of CO2 per year to deliver clean on-set electricity with help of Vicor power modules
11 ways to fine tune your high-voltage-to-48V power conversion
Converting high-voltage to 48V DC slashes cabling costs and weight, significantly boosting energy efficiency across data centers and industrial systems