Microgate’s out-of-this-world mission requires precision power
Microgate and Vicor power the world's largest telescope! Vicor’s modules deliver 10kW to 5400 actuators, helping Microgate eliminate space image distortion
Semiconductor manufacturers are placing greater demands on Automatic Test Equipment (ATE) companies to design test systems that will meet the ever-increasing IC demand as quickly and reliably – and with as little added cost as possible.
IC manufacturers consider Cost of Test (CoT) as a cost adder that, while required and necessary, only subtracts from product margins, requires ever increasing factory floorspace and does not improve cycle time and yield.
ATE system manufacturers need to develop test systems that meet the technical needs of new IC products and don’t contribute to yield loss and take up the same or less factory floorspace as the generation being replaced.
High-density and high-efficiency Vicor power modules enable ATE system design engineers to implement new power delivery networks that will allow for increasing test head pin count in the same or smaller size test head. New data center, military, automotive and industrial ICs consume ever-increasing amounts of power and have many, varied voltage levels.
The Vicor modular approach to power enables ATE manufacturers to readily scale power levels and support different voltages to enable rapid development and fast time-to-market.
Industry-leading power density up to 8kW/in3
Up to 98% efficiency
Scalable PDN implementation
Sine amplitude converter topology minimizes EMI
Microgate’s out-of-this-world mission requires precision power
Microgate and Vicor power the world's largest telescope! Vicor’s modules deliver 10kW to 5400 actuators, helping Microgate eliminate space image distortion
Revolt is tackling the film industry’s dirtiest production secret - CO2 emissions
ReVolt Fuel tackles the film industry emitting 700k tons of CO2 per year to deliver clean on-set electricity with help of Vicor power modules
11 ways to fine tune your high-voltage-to-48V power conversion
Converting high-voltage to 48V DC slashes cabling costs and weight, significantly boosting energy efficiency across data centers and industrial systems
ReVolt is cleaning up the film industry
ReVolt replaces noisy diesel generators on film sets with a clean mobile battery system