The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
Vicor的系列離線前端可將任何300 Vin DC-DC轉換器,或可配置產品連接至100、115、230或240 Vac單相208 Vac三相電源。 另外,前端可提供FCC/VDE(Class B單相、Class A三相)的傳導EMI/RFI濾波、暫態突波保護、主動湧流、BUS OK狀態輸出(適用於通過其門極輸入接腳控制Vicor DC-DC轉換器模組),以及針對AC線路故障事件系統的AC OK狀態。
FCC/VDE Class B
20 – 50mS hold up
BUS OK, AC OK, DC OK status signal
PC and chassis mount
FCC/VDE Class A
20 - 50mS hold up
BUS OK, AC OK, DC OK Status Signal
Chassis mount
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
Delivering higher power density and low noise for New Space applications
Patented power design techniques and architectures needed to deliver optimal power and low noise for space communications applications
Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
Why power architectures constrain New Space AI missions
Satellite AI outpaces legacy power systems. Modern compute needs sub-volt, high-amp power that traditional architectures simply can't deliver until now