DC MegaPAC™ DC-DC switcher
MegaPAC™ 任意の出力構成設定が 可能な電源
This product is not recommended for new designs.
Please use the Power System Designer tool to find a product for your project.
MegaPACファミリは、Vicorの DC-DCコンバータおよびアクセサリコンポーネントを用いて自由な出力構成が可能なAC-DC、DC-DC パワーシステムの製品ファミリです。入力、出力、電力レベルの幅広い選択肢により、カスタム電源のような利点を提供し、開発費(NRE)を必要としません。必要な出力を構成するDC-DCコンバータモジュールをコンバータパックと呼ぶ出力カードに収納し、それらを枚数に応じた適切なサイズのケースに組込めば1台の多出力電源が完成し、短時日で使用することが可能です。

パワーシステムデザイナー
特長と利点
特長と利点
User-configurable supplies with 1 to 20 outputs dependent on model
Protective features:
inrush limiting, transient protection and EMI filtering
Fan-cooled power supplies with high-power density
Fully compliant with global standards
コンテンツ
設計エンジニア向けコンテンツ
3-Phase MegaPAC-ELTM (Low Noise), 4kW MegaPAC-ELTM (Low Noise), AC-DC Switchers

Current gain and current density essential to power AI today: Patrizio Vinciarelli interview
Patrizio Vinciarelli, CEO of Vicor shares insights on powering AI today and its extraordinary current demands and the need to easily scale

Microgate’s out-of-this-world mission requires precision power
Microgate and Vicor power the world's largest telescope! Vicor’s modules deliver 10kW to 5400 actuators, helping Microgate eliminate space image distortion
- cURus – UL 60950-1, CSA 60950-1
- cTÜVus – EN 60950-1, UL 60950-1, CSA 60950-1
- CE Mark – Low Voltage Directive (2014/35/EU)
PFC MegaPAC
- cURus – UL 60950-1, CSA 60950-1
- cTÜVus – EN 60950-1, UL 60950-1, CSA 60950-1
- CE Mark – Low Voltage Directive (2014/35/EU)
- CB Certificate – IEC 60950-1
4kW MegaPAC
- Outline Drawing for Autoranging MegaPAC
PDF DXF - Outline Drawing for Mini MegaPAC
PDF DXF - Outline Drawing for 4kW MegaPAC-EL
PDF DXF - Outliine Drawing for 4kW MegaPAC
PDF - Outline Drawing for 4kW MegaPAC
DXF - Outline Drawing for PFC MegaPAC and PFC MegaPAC-HP
PDF DXF - Outline Drawing for PFC MegaPAC-HPEL and MegaPAC-HPEL
PDF - Outline Drawing for PFC MegaPAC-HPEL and MegaPAC-HPEL
DXF