Power averaging for counter-UAS systems delivers speed and reliability
Power averaging enables compact, lightweight C-UAS systems by pairing current-limiting DC-DC converters with capacitors to deliver peak pulses reliably
Aircraft radar systems have unique power and current requirements driven by the need for high-peak power, rapid scanning, and strict environmental constraints (weight, space, and altitude). Modern airborne radars require sophisticated power management to handle rapid, high-current pulses for transmitter modules while operating within the stringent limits of aircraft electrical systems.
Vicor VITA 62 power supplies are based on Vicor high performance Vicor DC-DC converter technology. The high power and current delivery, strong thermal performance, and reliability of Vicor VPX products ensure longer mission times and superior system endurance to support crucial missions.
Over 40 years of heritage powering aerospace and defense applications
Highly rugged, conduction-cooled supply
Quicker prototyping and time-to-market
The Vicor VITA 62-compliant 3U power supply is based on Vicor DCM™ DC-DC converter
technology, which provides superior density in a low-profile package. This solution can
provide up to 600W within the 3U package. Employing high efficiency, two-sided conduction-
cooled modules, the Vicor VITA 62 converter meets the 85°C operational temperature (at the
card edge) while powering the downstream loads.
Power averaging for counter-UAS systems delivers speed and reliability
Power averaging enables compact, lightweight C-UAS systems by pairing current-limiting DC-DC converters with capacitors to deliver peak pulses reliably
INFAC、バッテリーパックの高電力密度化によりEVの航続距離を延長
INFACは、堅牢な液冷システムを最大限に活用するため、DC-DCコンバータのモジュールをバッテリーパック内部に配置しました。DC-DCコンバータ専用の独立した冷却システムを不要にすることで、EVの航続距離を延ばし、電力効率の向上を実現しました。
Open-standard VPX is gaining momentum in the US, Europe, and beyond
Since 2010, the Sensor Open Systems Architecture (SOSA) standards have helped the US Military to thrive. Learn how Vicor can offer more in this new space
Achieving seamless interoperability and long-term upgradeability
Understand which specifications to look for and what tradeoffs will be acceptable, to choose products that best fit your design requirements